DLPC2607-based DLP® Display EVM

(ACTIVE) DLPC2607DISPLAYEVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

This evaluation module (EVM) contains TI's 0.3 WVGA chipset (DLP3000 DMD and DLPC2607 controller) designed for data and video display applications. The EVM offers a compelling combination of resolution, brightness, and programmability.

The EVM is available through a third party partner, iView.

Included with the Evaluation Module:

  • DLP 0.3 WVGA chipset (DLP3000 DMD and DLPC2607 controller)
  • RGB LED light engine
  • DMD controller board
  • LED Driver circuit to control RGB LEDs

Features
  • RGB LED light engine with 100lm light output @ 12W
  • Board electronics with DLP controller to drive DMD
  • Onboard LED driver with R @ 3.5A, G @ 2.65A, B @ 3.4A LED driver current
  • Simultaneous RGB LED operation
  • Image or video display input over HDMI
  • USB interface for communication with DLPC2607GUI

What's Included

  • 1 box
  • 1 DLPC2607-based evaluation board
  • 1 optical engine
  • 1 power supply



Order Now
Part Number Buy from Texas Instruments or Third Party Status

DLPC2607DISPLAYEVM:
DLPC2607-based DLP® Display EVM

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

TI Devices (1)

Part Number Name Product Family
DLPC2607  Low-power DLP® Display Controller  Video and Data Display 
Support & Training

TI E2E™ community

TI E2E Community

As a member ofmy.TI you can join theTI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. SeeTerms of use.

Blogs

Wikis

Visit the TI Wiki