DLP® NIRscan™ Evaluation Module
(ACTIVE) DLPNIRSCANEVM
Key Document
- DLP® NIRscan™ EVM User's Guide (Rev. B)
(PDF 24422 KB)
01 Dec 2014 944 views
Description
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR chipset - the first ever DLP chipset optimized for use with near-infrared (NIR) light. With DLP technology, spectrometers for use in the food, pharmaceutical, oil/gas and other emerging industries will be able to deliver lab performance levels in the factory and the field.
Features
- 1350nm to 2450nm wavelength range
- >30,000:1 signal to noise ratio (typical)
- No GUI download required – simply connect through a web browser
- Simple and Custom Scan modes acquire spectrum in less than 1 second
- USB, Ethernet, and I2C interfaces
- Save and download spectrum scan data
- Compatible with reflective or fiber-based sampling modules
What's Included
- Spectrometer optical engine featuring DLP4500NIR DMD
- Single-element extended InGaAs detector
- Driver electronics featuring DLPC350 DMD controller, AM3358 processor and ADS1255 ADC
- Transmittance sampling module with halogen lamp
- Disposable cuvettes (3)
- Embedded Linux operating system and web server based on BeagleBone Black architecture
- Power supply sold separately.
Available Versions
DLP NIRscan EVM AM335x Software: This software bundle includes the executable, source, and install files for the AM335x software which runs on the embedded processor in the DLP NIRscan EVM. This software implements the NIRscan spectrometer functionality. Version 2.0 is recommended as it adds the Slew Scan and Hadamard capabilities to the existing v1.0 feature set.
| Description | Status | Version | Version Date | Download |
| DLP NIRscan Software Bundle for Linux | Obsolete | 1.0.0 | 04/11/2014 | Download |
| DLP NIRscan Software Bundle for Linux | Active | 2.0.0 | 8/15/14 | Download |
| DLP NIRscan MicroSD Image for Windows | Active | 2.0.0 | 8/15/14 | Download |
| AM335x Sitara ARM SDK | Active | 6.0 | Download |
Order Now
| Part Number | Buy from Texas Instruments or Third Party | Status | Lead-Free | RoHS | REACH | WEEE | HI-V (>50VRMS/75 VDC) | CE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DLPNIRSCANEVM: |
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | NA | NA | No | No | No |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
Application notes (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 536 | 21 Aug 2014 | 1,188 |
User guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 24422 | 01 Dec 2014 | 944 |
Selection guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1014 | 28 Jan 2015 | 977 |
White papers (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 908 | 24 Feb 2014 | 1,137 |
Related Products
Software (1)
| Name | Part Number | Software Type |
|---|---|---|
| DLPC350 Configuration and Support Firmware | DLPR350 | Application Software & Frameworks |
TI Devices (16)
| Part Number | Name | Product Family |
|---|---|---|
| ADS1255 | 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC | Analog to Digital Converter |
| AM3358 | Sitara Processor | ARM Cortex-A8 |
| DLP4500NIR | DLP® 0.45 WXGA NIR DMD | Advanced Light Control |
| DLPC350 | Digital Controller for DLP4500 DMD and DLP4500NIR DMD | Advanced Light Control |
| INA330 | Thermistor Signal Amplifier for Temperature Control | Amplifiers and Linear |
| OPA2376 | Precision, Low Noise, Low Quiescent Current Operational Amplifier | Operational Amplifier (Op Amp) |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | Operational Amplifier (Op Amp) |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | Voltage Reference |
| TPD4S012 | 4-Channel USB ESD Solution with Power Clamp | ESD Protection Diodes |
| TPS65145 | 4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect | Power Management |
| TPS65217 | Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, Linear Battery Charger & White LED Driver | Power Management |
| TPS65251 | 4.5-V TO 18-V input, 3A/2A/2A output, synchronous triple buck converter | Converter (Integrated Switch) |
| TPS65251-1 | 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter | Converter (Integrated Switch) |
| TPS65251-2 | 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter | Converter (Integrated Switch) |
| TPS65251-3 | 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter | Converter (Integrated Switch) |
| TPS730 | Low-Noise, High PSRR, RF 200-mA Low-Dropout Linear Regulators | Linear Regulator (LDO) |
Support and Community
Wikis
Visit the TI WikiTI E2E™ community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use. |
||
|
||