SDK add-on with additional Bluetooth example applications

SIMPLELINK-CC2640R2-SDK-BLE-EXAMPLE-PACK_1.50.00.62

Release Date:  01 Nov 2017

This page contains specific information about SDK add-on with additional Bluetooth example applications release package. Refer to the table below for download links and related content.

Product downloads

  • Download requires export approval (1 minute)
  Title Version Description Size
SimpleLink CC2640R2 SDK BLE Example Pack Installer
Windows Installer for SimpleLink CC2640R2 SDK BLE Example Pack 1.50.00.62 Link to Windows Installer for SimpleLink CC2640R2 SDK BLE Example Pack 10794 K
SimpleLink SDK Documentation
Documentation Overview 1.50.00.62 SimpleLink SDK CC2640R2 BLE Example Pack Documentation
TI Resource Explorer 1.50.00.62 SimpleLink CC2640R2 SDK BLE Example Pack in Cloud TI Resource Explorer

Supported Platforms

Platform Supported Devices Supported Kits and Boards
CC26X0

What's New?

  • Ported BLE-Stack sample applications: Glucose Sensor, HID Emulated Keyboard, Heart Rate and Voice Remote Control
  • Corrected example_pack_users_guide.html document errors in the 1.35.00.36 release

Release Information

The SimpleLink CC2640R2 SDK BLE Example Pack is a companion software package that provides additonal Bluetooth low energy (BLE) sample applications to be used with the BLE-Stack (Bluetooth 4.2) component of the CC2640R2 SDK. This version of the example pack requires prior installation of SimpleLink CC2640R2 Software Development Kit (SDK). Without this version of the SDK installed, the projects provided in this package will not build and run correctly. With the CC2640R2 SDK Example Pack installed, these projects can be used just like the ones provided with the CC2640R2 SDK. More information on running these projects can be found in the BLE-Stack Bluetooth low energy User's Guide.

Support