SIMPLELINK-CC3220-SDK_2.30.00.05

Release Date:  17 Sep 2018

A newer version of this software is available
This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Product downloads

  • Download requires export approval (1 minute)
  Title Version Description Size
SimpleLink SDK Installers
Windows Installer for SimpleLink CC3220 SDK 2.30.00.05 Link to Windows Installer for SimpleLink CC3220 SDK 167022 K
macOS Installer for SimpleLink CC3220 SDK 2.30.00.05 Link to macOS Installer for SimpleLink CC3220 SDK 171632 K
Linux Installer for SimpleLink CC3220 SDK 2.30.00.05 Link to Linux Installer for SimpleLink CC3220 SDK 174461 K
SimpleLink CC3220 SDK Documentation Overview
Documentation Overview 2.30.00.05 SimpleLink CC3220 SDK Documentation 69 K
TI Resource Explorer 2.30.00.05 SimpleLink CC3220 SDK in Cloud TI Resource Explorer
Radio Tool Installers for SimpleLink CC3220 SDK and CC3120 Wi-Fi Plug-In 1.0.2.0 Link to Windows/macOS/Linux Radio Tool installers for SimpleLink CC3220 SDK and CC3120 Wi-Fi Plug-In 20269 K

What's New?

  • SimpleLink host driver 3.0.1.41
  • Support POSIX for Lock, Signal, Msg Queue, Thread
  • Support for Application Layer Protocol Name (ALPN) Generic Input
  • Support for Vendor Certificate Catalog / Alternate Bootloader
  • Support for SysConfig 1.0
  • Support for CCS v8.2.0
  • Upgraded packaged XDCTools to 3.50.08.24
  • Support for IAR EWARM v8.20.2

Release Information

Click on the links in the table below to download. The SimpleLink CC32x0 SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Support