SimpleLink MSP432E4 Ethernet MCU Software Development Kit

SIMPLELINK-MSP432E4-SDK_2.20.00.20

Release Date:  14 Jun 2018

A newer version of this software is available
This page contains specific information about SimpleLink MSP432E4 Ethernet MCU Software Development Kit release package. Refer to the table below for download links and related content.

Product downloads

  Title Version Description Size
SimpleLink SDK Installers
Windows Installer for SimpleLink MSP432E4 SDK 2.20.00.20 Windows Installer for SimpleLink MSP432E4 SDK 110762 K
macOS Installer for SimpleLink MSP432E4 SDK 2.20.00.20 macOS Installer for SimpleLink MSP432E4 SDK 115757 K
Linux Installer for SimpleLink MSP432E4 SDK 2.20.00.20 Linux Installer for SimpleLink MSP432E4 SDK 116860 K
SimpleLink SDK Documentation
Documentation Overview 2.20.00.20 SimpleLink MSP432E4 SDK Documentation
TI Resource Explorer 2.20.00.20 SimpleLink MSP432E4 SDK in Cloud TI Resource Explorer

Supported Platforms

Platform Supported Devices Supported Kits and Boards
MSP432

What's New?

Release Information

The SimpleLink MSP432E4 SDK delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Support