PHYTER® Commercial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver Status: ACTIVE

DP83848C-POE-EK

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Power Over Ethernet (POE) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER POE MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection in a Power Over Ethernet network. The board may be configured to draw power from the network cables, when connected to POE compliant Power Supply Equipment (PSE). The board provides wire speed, half- and full-duplex, 10Base-T and 100Base-TX Ethernet connection capability when connected via the MII/RMII of an IEEE 802.3 compliant Media Access Controller (MAC). In addition, the board provides the ability to take advantage of some of the advanced features of the DP83848 products, such as Energy Detect. When accompanied with TI's Integrity tool, a user may also use this card for advanced link analysis and a number of other device capabilities.

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

DP83848C-POE-EK:
PHYTER® Commercial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver

$199.00(US$)


ACTIVE No   No  

Software (1)


TI Devices (1)

Part Number Name Product Family
DP83848C  PHYTER Commercial Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver  Ethernet 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support