PHYTER® Extreme Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver Status: ACTIVE

DP83848YB-EVK

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Extreme Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER Extreme MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection. When connected via the MII/RMII of an IEEE 802.3 compliant Media Access Controller (MAC), the Extreme MAU provides wire speed, half- and full-duplex, 10Base-T and 100Base-TX Ethernet connection capability, in extended temperature ranges. In addition, the board provides the ability to take advantage of some of the advanced features of the DP83848 products, such as Energy Detect. When accompanied with TI's Integrity tool, a user may also use this card for advanced link analysis and a number of other device capabilities.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

DP83848YB-EVK/NOPB:
PHYTER® Extreme Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver

$75.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 126 24 Feb 2012 1,536
PDF 29 24 Feb 2012 1,503
More Literature (5)
Title Abstract Type Size (KB) Date Views
PDF 59 24 Feb 2012 367
PDF 116 24 Feb 2012 601
PDF 144 24 Feb 2012 294
PDF 65 24 Feb 2012 297
PDF 144 24 Feb 2012 382

Software (2)


TI Devices (1)

Part Number Name Product Family
DP83848YB  PHYTER Extreme Temperature Single Port 10/100 Mb/s Ethernet Physical Layer Transceiver  Ethernet 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support