Haptic Bluetooth® Kit

(ACTIVE) DRV2605EVM-BT

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Haptic Bluetooth® Kit is a complete evaluation and design kit for prototyping haptic feedback in any application.  The board features the DRV2605 Eccentric Rotating Mass Motor (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated effect library licensed from Immersion.  The board also includes an LRA, alkaline battery support, and can be programmed and controlled by the included iOSTM App via the SimpleLinkTM  Bluetooth Low Energy CC2541 wireless MCU.  The board can be used for developing, designing, and testing haptic effects in any application including watches, fitness trackers, wearables, portable medical equipment, HMI, touch screens, displays, or anything that needs touch feedback.  This board makes it quick and easy to integrate haptics into just about anything.

Features
  • Quickly integrate haptics into any application with this easy to use haptic board
  • Features the DRV2605 Haptic driver with more than 100 effects licensed from Immersion.
  • Control and configure the DRV2605 wirelessly using an iPhone or iPod via the iOS app and Bluetooth Low Energy (BLE)
  • reate custom haptic effect sequences and LED patterns for notifications and alerts
  • Mount the included linear resonant actuator (LRA) to any surface for quick prototyping and integration
  • A completely self-contained, battery-operated kit for quick integration into any application

 

Haptic Bluetooth Kit App

The TI Haptic Bluetooth Kit App available on the Apple App Store controls the DRV2605EVM-BT board via Bluetooth low energy (BLE).  The app allows you to play predefined waveforms, create new waveform sequences, and assign waveform sequences to in-app notifications.

In addition, the app can be used to quickly configure the DRV2605’s internal register settings:  select between an ERM or LRA actuator, set the rated and overdrive voltages, configure and run auto-calibration, send direct I2C commands, as well as setup the board to respond to a GPIO trigger.

To download the app, please visit the Apple App Store



Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

DRV2605EVM-BT:
Haptic Bluetooth Kit

$99.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 145 01 Dec 2014 203
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4512 06 May 2014 560
Solution guides (4)
Title Abstract Type Size (KB) Date Views
PDF 2245 19 Jan 2016 4,377
PDF 2295 19 Jan 2016 4,946
PDF 2369 19 Jan 2016 1,205
PDF 920 07 Jul 2014 101

Software (3)


TI Devices (1)

Part Number Name Product Family
DRV2605  Haptic Driver for ERM/LRA with Built-In Library and Smart Loop Architecture  Haptic Driver 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki