Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU DRV8301-69M-KIT (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

DRV8301-69M-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8301-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - motors. Utilizing Texas Instruments’ InstaSPIN technology, the DRV8301-69M-KIT allows developers to quickly identify, automatically tune, and control a three phase motor, providing an “instantly” stable and functional motor control system. Together with InstaSPIN technology, the DRV8301-69M-KIT provides a high-performance, power-efficient, cost-effective sensorless and encoder sensors field-oriented control (FOC) platform that speeds development for quicker time to market. Applications include sub-60-V and 40-A synchronous motors for driving pumps, gates, lifts, fans, as well as industrial and consumer robotics and automation.

To view all available motor control tools, visit the C2000 Tools and Software page

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8301 three phase inverter integrated power module (with integrated 1.5A buck converter) base board supporting up to 60V and 40A continuous
  • Includes the following controlCARDs
  • DRV8301 baseboard also works with MotorWare-supported
  • Hardware Files are in controlSUITE at development_kits\DRV830x-HC-C2-KIT_v105

Software Features

  • InstaSPIN-FOC technology brings powerful sensorless field oriented motor control technology to all skill levels of designers. InstaSPIN-FOC auto-identifies, auto-tunes, and fully controls 3-phase motors in minutes
  • InstaSPIN-MOTION builds on InstaSPIN-FOC technology to provide robust movement control, allowing you to accelerate, position, and plan your movement
  • Free download of Code Composer Studio IDE
  • Free download of MotorWare for InstaSPIN evaluation and development
  • Free download of controlSUITE for additional device drivers
  • Free demonstration GUI of InstaSPIN capabilities
  • Free evaluation GUI to instrument any MotorWare project

 

Get Started

  • Launch MotorWare.exe and navigate the left-hand menu to Resources > Inverters > DRV8301 EVM, and follow the instructions in the “Kit Readme First” guide and the “HW Guide.”

What's Included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DRV8301-69M-KIT:
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU

$349.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2939 18 May 2018
Application notes (1)
Title Type Size (KB) Date
PDF 669 17 Apr 2018
User guides (3)
Title Type Size (KB) Date
PDF 39640 27 Jun 2019
PDF 1765 26 Mar 2014
PDF 475 14 Jan 2014
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 216 17 Oct 2012

Software (5)

Name Part Number Software Type
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI  INSTASPINUNIVERSALGUI  Application Software & Frameworks 
Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs  MOTORKITSCNCD69MISO  Application Software & Frameworks 
MotorWare™ Software  MOTORWARE  Application Software & Frameworks 
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 7 )

Name Part Number Tool Type
C2000 Piccolo MCU F28027F LaunchPad™ development kit  LAUNCHXL-F28027F  Evaluation Modules & Boards 
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation Modules & Boards 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU  DRV8312-69M-KIT  Evaluation Modules & Boards 
controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28069MISO  Evaluation Modules & Boards 

TI Devices (11)

Part Number Name Product Family
TMS320F28026F  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28027F  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28052F  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs  C2000 real-time control MCUs 
TMS320F28052M  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-MOTION, PGAs  C2000 real-time control MCUs 
TMS320F28054F  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-FOC, PGAs  C2000 real-time control MCUs 
TMS320F28054M  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-MOTION, PGAs  C2000 real-time control MCUs 
TMS320F28062F  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28068F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28068M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION  C2000 real-time control MCUs 
TMS320F28069F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28069M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-MOTION  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles