Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and TMS570 Safety MCU Status: ACTIVE

DRV8301-LS12-KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

The DRV8301-LS12-KIT is a motor control evaluation kit for spinning three phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) – motors with examples of both sensorless Field Oriented / Vector Control (FOC) and TI’s InstaSPIN-BLDC sensorless BLDC solution. The DRV8301-LS12-KIT is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include Electric Power Steering, Power Doors/Roofs, EV/HEV/Train Propulsion, Dual Clutch Transmissions, Electronic Throttle Control, Fuel/Coolant/Oil pumps, A/C Compressor, and Wipers.

Features
    Software Support:
  • Encoder based FOC with redundant sensorless speed estimation
  • Sensorless InstaSPIN™-BLDC
  • Speed & torque control loops
  • Follows TI motor software & HALCoGen conventions
  • Leverages ARM CMSIS Math Library
    Teknic Motor:
  • 6,000 rpm
  • 7.1 A motor with built in encoder
    Hercules controlCARD includes:
  • TPS65381 Safety Power Management Companion
  • Isolated xds100v2 and external JTAG connector
  • RJ45 Ethernet connector
    DRV8301 EVM:
  • 1.7A Pre-driver with 2x internal programmable gain amplifiers for shunt current sensing
  • 1.5A buck converter & 60A+ FETs
What's Included

  • DRV8301 EVM
  • Teknic Motor with built-in Encoder and wire harness
  • 24 V international wall power supply
  • Hercules TMS570LS12 Isolated controlCARD
  • USB Cable
  • Quick Start Guide
  • One DVD that includes TI Code Composer Studio 5
  • One DVD that includes: TI MotorWare motor control CCS5 example projects for redundant SMO and Encoder based FOC and InstaSPIN™-BLDC
  • TI GUIComposer runtime environment with GUI applications demonstrating the MotorWare projects
  • MotorWare Documentation
  • Hardware Documentation
  • HALCoGen GUI Chip and Driver configuration tool
  • High End Timer Integrated Development Environment
  • nowFlash
  • nowECC


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Version Date   Description  

DRV8301-LS12-KIT:
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and TMS570 Safety MCU

$599.00(US$)


ACTIVE PC   XP, Vista, Windows 7   18-Sep   Motor Control Development Kit TMS570LS1227  
Technical Documents
Application Notes (8)
Title Abstract Type Size (KB) Date Views
PDF 119 07 Feb 2013 1,999
PDF 726 16 Feb 2012 1,031
PDF 153 06 Feb 2012 2,841
PDF 56 06 Feb 2012 2,088
Multiple Files   04 Nov 2011 582
PDF 138 20 Oct 2011 665
PDF 81 27 Sep 2011 605
PDF 365 15 Mar 2007 1,949
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10919 09 Nov 2012 2,171
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4037 26 Oct 2012 24,739
White Papers (2)
Title Abstract Type Size (KB) Date Views
PDF 1662 16 Sep 2011 2,025
PDF 1680 02 Sep 2011 2,197
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 230 19 Sep 2012 1,553

Software (3)

Name Part Number Software Type
InstaSPIN™-BLDC Solution  INSTASPIN-BLDC  Application Software & Frameworks 
Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library  HERCULES-DSPLIB  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
FMzPLL Configuration Tool  FMZPLL_CALCULATOR  Calculation Tools 
ECC generation tool  NOWECC  Flash Programming Tools 
HAL Code Generator tool  HALCOGEN  SW Development Tools, IDEs, Compilers 
HET IDE  HET_IDE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
RM46 Hercules Safety MCU controlCARD  TMDXRM46CNCD  Development Kits 
TMS570LS12x/11x Hercules Development Kit  TMDX570LS12HDK  Development Kits 
TMS570LS31x Hercules USB Stick Development Kit  TMDX570LS31USB  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
DRV8301  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)  Pre-Driver 
TMS570LS1114  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1115  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1224  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1225  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TMS570LS1227  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
TPS65381-Q1  Multi-Rail Power Supply for Microcontrollers in Safety-Critical Applications  Power Management 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number