Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM46 Safety MCU

(ACTIVE) DRV8301-RM46-KIT

Description & Features

Technical Documents

Support & Community

Order Now



Description

Based on the RM46L852 Hercules Safety MCU, the DRV8301-RM46-KIT is a motor control evaluation kit for spinning three phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) – motors with examples of both sensorless Field Oriented / Vector Control (FOC) and TI’s InstaSPIN-BLDC sensorless BLDC solution. The DRV8301-RM46-KIT is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market and features a Hercules Safety MCU that is suitable for use in IEC 61508 safety applications that may include Industrial Automation, Robotics, Pumps and Medical.

Features
Software Support:
  • Encoder based FOC with redundant sensorless speed estimation
  • Sensorless InstaSPIN™-BLDC
  • Speed & torque control loops
  • Follows TI motor software & HALCoGen conventions
  • Leverages ARM CMSIS Math Library
Teknic Motor: 6,000 rpm, 7.1 A motor with built in encoder

Hercules controlCARD includes:

  • TMS65381 PMIC Safety Companion
  • Isolated xds100v2 and external JTAG connector
  • RJ45 Ethernet connector
DRV8301 EVM
  • 1.7A Pre-driver with 2x internal programmable gain amplifiers for shunt current sensing
  • 1.5A buck converter & 60A+ FETs

What's Included

  • DRV8301 EVM
  • Teknic Motor with built-in Encoder and wire harness
  • 24 V international wall power supply
  • Hercules RM46 Isolated controlCARD
  • USB Cable
  • Quick Start Guide
  • One DVD that includes TI Code Composer Studio 5
  • One DVD that includes: TI MotorWare motor control CCS5 example projects for Redundant SMO & Encoder based FOC and InstaSPIN™-BLDC
  • TI GUIComposer runtime environment with GUI applications demonstrating the MotorWare™ Projects
  • MotorWare™ Documentation
  • Hardware Documentation
  • HALCoGen
  • nowFlash
  • nowECC


Take your Hercules design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with Hercules MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Version Date   Description  

DRV8301-RM46-KIT:
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM46 Safety MCU

$599.00(US$)


Pricing may vary.



ACTIVE PC   XP, Vista, Windows 7   10-Oct   Motor Control Development Kit RM46L852  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2528 18 Sep 2012
Application Notes (8)
Title Abstract Type Size (KB) Date Views
PDF 119 29 May 2013 2,442
PDF 726 16 Feb 2012 1,338
PDF 153 06 Feb 2012 3,079
PDF 56 06 Feb 2012 3,237
Multiple Files   04 Nov 2011 1,174
PDF 138 20 Oct 2011 990
PDF 81 27 Sep 2011 1,028
PDF 365 15 Mar 2007 2,460
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 12262 23 Sep 2013 1,291
PDF 549 15 Oct 2012 1,507
PDF 558 14 Sep 2012 1,365
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4037 26 Oct 2012 26,661
White Papers (2)
Title Abstract Type Size (KB) Date Views
PDF 1662 16 Sep 2011 2,712
PDF 1680 02 Sep 2011 2,607
Errata (3)
Title Abstract Type Size (KB) Date Views
PDF 127 30 Aug 2013 186
PDF 138 10 Oct 2012 871
PDF 121 18 Sep 2012 849
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 208 15 Oct 2012 3,707
PDF 216 21 Aug 2012 3,135

Software (2)


Development Tools (3)

Name Part Number Tool Type
ECC generation tool  NOWECC  Flash Programming Tools 
HAL Code Generator tool  HALCOGEN  SW Development Tools, IDEs, Compilers 
HET IDE  HET_IDE  SW Development Tools, IDEs, Compilers 

TI Devices (7)

Part Number Name Product Family
RM46L430  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
RM46L440  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
RM46L450  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
RM46L830  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
RM46L840  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
RM46L850  16/32-Bit RISC Flash Microcontroller  ARM Cortex-R4 Core 
RM46L852  16/32-Bit RISC Flash Microcontroller  Hercules Safety ARM MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number