Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU

(ACTIVE) DRV8312-69M-KIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

The DRV8312-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - motors. Utilizing Texas Instruments’ new InstaSPIN technology, the DRV8312-69M-KIT allows developers to quickly identify, automatically tune, and control a three phase motor, providing an “instantly” stable and functional motor control system. Together with InstaSPIN technology, the DRV8312-69M-KIT provides a high-performance, power-efficient, cost-effective sensorless field-oriented control (FOC) platform that speeds development for quicker time to market. Applications include sub-50-V and 3.5-A synchronous motors for driving pumps, gates, lifts, fans, as well as industrial and consumer robotics and automation.

Features
  • DRV8312 three phase inverter integrated power module base board supporting up to 50V and 3.5A continous with controlCARD interface
  • C2000 Piccolo TMS320F28069M controlCARD with Isolated XDS100v2 JTAG Emulation
  • Isolated XDS100 Emulation, UART, SPI, CAN Connectivity
  • 1 BLDC/BLAC NEMA17 55W Motor
  • 24 V power supply
  • USB Cable
  • Quick Start GUI and CCS Integrated Development Environment.
  • All software and documentation freely available through MotorWare. Motorware now includes projects for torque, velocity, and position control.
  • DRV83xx baseboard also works with MotorWare-supported InstaSPIN solutions using:
  •      - TMDSCNCD28054MISO
         - TMDSCNCD28027F + Emulator

What's Included

  • 1 NEMA17 BLDC/PMSM 55W Motor
  • 24V wall power supply (with adapters)
  • USB Cable
  • DRV8312 baseboard with controlCARD slot
  • Piccolo Isolated F28069M controlCARD
  • Latest USB contents for the motor kits here.
  • See MotorWare™ for latest installation of all software and documentation


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

DRV8312-69M-KIT:
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU

$299.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2051 22 Mar 2016
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 39489 08 Feb 2017 8,590
PDF 1765 26 Mar 2014 3,311
PDF 475 14 Jan 2014 2,654
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 216 17 Oct 2012 2,212

Software (3)

Name Part Number Software Type
Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs  MOTORKITSCNCD69MISO  Application Software & Frameworks 
MotorWare™ Software  MOTORWARE  Application Software & Frameworks 
controlSUITE™ Software Suite: Essential Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (8)

Name Part Number Tool Type
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI  INSTASPINUNIVERSALGUI  Development Kits 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation Modules & Boards 
InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad  LAUNCHXL-F28069M  Evaluation Modules & Boards 
InstaSPIN™-FOC enabled C2000 Piccolo LaunchPad  LAUNCHXL-F28027F  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation Modules & Boards 
controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28069MISO  Evaluation Modules & Boards 

TI Devices (11)

Part Number Name Product Family
TMS320F28026F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28027F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28052F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28052M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28054F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28054M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28062F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28068F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28068M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28069F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28069M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki