DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD Status: ACTIVE

DRV8412-C2-KIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View DRV8412-C2-KIT

DRV8412 evaluation kit (DRV8412-C2-KIT) includes everything needed to spin two brushed DC or a single stepper motor out of the box: the DRV8412 motor driver, a C2000 Piccolo F28035 MCU controlCARD, getting started GUI, software, code development environment, and motors. This highly integrated, robust motor control and driver solution speeds development time for brushed and stepper motors running up to 6 A continuous / 12 A peak at 50 V. Typical applications include medical pumps, gate openers, stage lighting, textile manufacturing tools, and industrial or consumer robotics.

Features
DRV8412 power module base board with controlCARD interface (2x H-Bridge)- C2000 Piccolo F28035 controlCARD (pre-flashed with code to spin all motors using GUI)- GUI- Isolated XDS100 Emulation and Serial Connectivity- 2 Brushed Motors (38mm)- 1 Stepper Motor (23Y Square)- 24 V power supply- USB Cable- Wiring for Motors- USB Stick with Quick Start GUI, Documentation, and CCStudio v4.x Integrated Development EnvironmentAll software, hardware documents (schematics, gerbers, BOM) and updates are freely available through the C2000 development desktop tool: controlSUITE
Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Host   OS   Current Version   Version Date  

DRV8412-C2-KIT:
DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD


ACTIVE $199.00   PC   Vista, Windows 7, XP   Rev E   November 2010  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 21 05 Feb 2011 9,365
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 2367 12 Dec 2011 15,571
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
controlSUITE  CONTROLSUITE  Device Drivers 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
DRV8412  6A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)  Integrated Motor Driver 
ISO7240C  Quad Channel, 4/0, 25Mbps, Digital Isolator  Interface 
ISO7242C  Quad Channel, 2/2, 25Mbps, Digital Isolator   Interface 
ISO7242C-Q1  Automotive Catalog Quad Channel, 2/2, 25Mbps, Digital Isolator  Interface 
TMS320F28030  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28031  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28032  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28033  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28034  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
TMS320F28035  Piccolo Microcontroller  C2000™ 32-bit Real-time MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number