DRV8851-25 Evaluation Module Status: PREVIEW

DRV8851-25EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The DRV8851 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8851 motor driver from Texas Instruments. User can control the DRV8851 with the onboard MS430 microcontroller or with an external microcontroller.

Features
  • 1.8A peak/1.8A continuous output
  • Wide operating voltage: 1.8 to 11V (EVM operates up to 5.5V)
  • 150mA 2.5V LDO
  • Split Vm/Vcc supply isolates motor voltage from logic supply
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
  • 5V brushed DC motor included


Order Now
Part Number Status

DRV8851-25EVM:
DRV8851-25 Evaluation Module

PREVIEW
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 638 26 Sep 2012 592

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
DRV8851-27 Evaluation Module  DRV8851-27EVM  Evaluation Modules & Boards 
DRV8851-33 Evaluation Module  DRV8851-33EVM  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
DRV8851  1.8A Low Voltage Brushed DC Motor Driver with 150mA LDO (PWM Ctrl)  Integrated Motor Driver 
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support