Key Document
- DRV8851-xxEVM User's Guide
(PDF 638 KB)
26 Sep 2012 592views
Description
The DRV8851 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8851 motor driver from Texas Instruments. The user can control the DRV8851 with the onboard MS430 microcontroller or with an external microcontroller.
Features
- 1.8A peak/1.8A continuous output
- Wide operating voltage: 1.8 to 11V (EVM operates up to 5.5V)
- 150mA 2.7V LDO
- Split Vm/Vcc supply isolates motor voltage from logic supply
- Evaluate driver performance with on-board MSP430 MCU or external MCU
- On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
- 5V brushed DC motor included
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 638 | 26 Sep 2012 | 592 |
Related Products
Design Kits & Evaluation Modules (2)
| Name | Part Number | Tool Type |
|---|---|---|
| DRV8851-25 Evaluation Module | DRV8851-25EVM | Evaluation Modules & Boards |
| DRV8851-33 Evaluation Module | DRV8851-33EVM | Evaluation Modules & Boards |
TI Devices (2)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DRV8851 | 1.8A Low Voltage Brushed DC Motor Driver with 150mA LDO (PWM Ctrl) | Integrated Motor Driver | |
| MSP430G2131 | MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller | MSP430 Ultra-Low Power 16-bit MCUs | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart