DS125BR800AEVM: 12.5-Gbps 8-Ch Repeater With Input CTLE and Output De-Emphasis Evaluation Module
(ACTIVE) DS125BR800AEVM
Description
The DS125BR800AEVM SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments signal conditioning products with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the output connections for this evaluation board. Commercially available adaptor boards can be purchased to facilitate connection to cables or backplane interconnects.
Features
- 8 Channel Repeater up to 12.5 Gbps
- Transparent management of link training protocol for PCIe gen 3/2/1, SAS 3/2/1 and SATA 6G
- Programmable via pin selection, EEPROM, or SMBus interface
- Single supply operation, VIN = 3.3V±10% or VDD = 2.5V±5%