Key Document
- DS90UR907Q-EVK FPD-Link to FPD-Link II Converter Evaluation Kit
(PDF 256 KB)
26 Jan 2012 925views
Description
The DS90UR907Q-EVK converts FPD-link to FPD-Link II. It translates four LVDS data/control streams and one LVDS clock pair into a high-speed serialized interface over a single pair. It is backward compatible for operation with older generation deserializer devices.
The DS90UR907Q-EVK board has a space saving 20-position wall header as the FPD-Link input, and a Rosenberger Automotive HSD Connector as the output. USB or SMA connectors can also be configured as the output, based on the type of the cable to be used.
Features
- 5 – 65 MHz support (140 Mbps to 1.82 Gbps Serial Link)
- 5-channel (4 data + 1 clock) FPD-Link receiver inputs
- AC Coupled STP Interconnect up to 10 meters in length
- Integrated output termination
- @ Speed link BIST Mode and reporting pin
- Optional I2C compatible Serial Control Bus
- RGB888 + VS, HS, DE serialized to 1 pair
- Power down Mode minimizes power dissipation
- Randomizer/Scrambler – DC-balanced data stream
- Low EMI FPD-Link input
- Selectable output VOD and adjustable de-emphasis
- 1.8V or 3.3V compatible control bus interface
- Automotive grade product: AEC-Q100 Grade 2 qualified
- >8 kV HBM and ISO 10605 ESD rating
- Backward compatible mode for operation with older generation devices
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
DS90UR907Q-EVK/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 256 | 26 Jan 2012 | 925 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DS90UR907Q-Q1 | 5 - 65 MHz 24-bit Color FPD-Link to FPD-Link II Converter | Display & Imaging Interface | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart