Key Document
- 125 MHz 1:4 M-LVDS Repeater with LVCMOS Input Evaluation Board
(PDF 477 KB)
26 Jan 2012 590views
Description
The DS91M124EVK is an evaluation board design for demonstration of all features and functions of the DS91M124. The board enables users to examine performance and all functions of the DS91M124 as a standalone device. The DS91M124 is a high-speed 1:4 M-LVDS repeater with a LVCMOS input designed for multipoint applications with multiple drivers or receivers. The device conforms to TIA/EIA-899 standard. It utilizes M-LVDS technology for low power, high-speed and superior noise immunity.
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
DS91M124EVK/NOPB:
|
|
ACTIVE | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 477 | 26 Jan 2012 | 590 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DS91M124 | 125 MHz 1:4 M-LVDS Repeater with LVCMOS Input | LVDS/M-LVDS/ECL/CML | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart