BQ2003 Evaluation Module for NiCd/NiMH, switchmode, up to 3A Status: ACTIVE

DV2003S1

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View DV2003S1 Graphic

The DV2003S1 Development System provides a development environment for the bq2003 Fast-Charge IC. The DV2003S1 incorporates a bq2003 and a buck-type switch-mode regulator to provide fast charge control for 2 to 16 NiCd or NiMH cells.

Review the bq2003 data sheet and the application note,"Using the bq2003 to Control Fast Charge," before using the DV2003S1 board.

The fast charge is terminated by any of the following: DT/Dt, -DV, maximum temperature, maximum time, maximum voltage, or an external inhibit command. Jumper settings select the -DV enabled state, and the hold-off, top-off, and maximum time limits.

The user provides a power supply and batteries. The user configures the DV2003S1 for the number of cells,-DV charge termination and maximum charge time (with or without top-off), and commands the discharge-before-charge option with the push-button switch S1.

Features
  • bq2003 fast charge control evaluation and development
  • Charge current sourced from an on-board switch-mode regulator (up to 3.0 A)
  • Fast charge of 2 to 16 NiCd or NiMH cells
  • Fast-charge termination by delta temperature/delta time (DT/Dt), negative delta voltage (-DV), maximum temperature, maximum time, and maximum voltage
  • -DV enable, hold-off, top-off, maximum time, and number of cells are jumper-configurable
  • Charging status displayed on charge and temperature LEDs
  • Discharge-before-charge control with push-button switch
  • Inhibit fast charge by external logic-level input

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

DV2003S1:
BQ2003 Evaluation Module for NiCd/NiMH, switchmode, up to 3A

ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 477 21 Feb 2000
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 859 05 Sep 1999 244

TI Devices (1)

Part Number Name Product Family
BQ2003  Switch-mode NiCd/NiMH Battery Charger with Negative dV and dT/dt Termination  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support