BQ2057 Evaluation Module for Li-Ion, linear (4.1V), one cell

(ACTIVE) DV2057

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The DV2057/C/T/W are complete development and evaluation environments for bq2057 series advanced Li-Ion linear charge management ICs. The DV2057 family supports both single- and dual-cell Li-Ion packs with coke or graphite anodes:

  • DV2057 - regulation voltage = 4.1V
  • DV2057C - regulation voltage = 4.2V
  • DV2057T - regulation voltage = 8.2V
  • DV2057W - regulation voltage = 8.4V

Full charge is preceded by charge qualification based on battery temperature and voltage. The DV2057 suspends charge if the battery temperature is outside the VTS1 to VTS2 thresholds and waits until the battery temperature is within the allowed voltage. If the battery voltage is below the low-voltage threshold, VMIN, the DV2057 uses trickle charge to condition the battery. The conditioning charge rate, ICOND, is set at approximately 10% of the regulation current. The conditioning current also minimizes heat dissipation in the external pass element during the initial stage of charge.

Once the battery voltage reaches the internal threshold, VMIN, full charge begins. The DV2057 completes the charge cycle in two phases. While the pack is below the regulation voltage, a constant-current phase replenishes approximately 70% of battery capacity. An accurate voltage-regulation phase completes the charge. The DV2057 terminates charge when the current tapers off to the VTERM threshold.

These boards feature the proprietary AutoCompTM technique to compensate safely for the internal impedance of the battery. The AutoCompTM resistors, RCOMP1, and RCOMP2, must be set according to the characteristics of the battery.

Before using these development boards, please review the bq2057 datasheet.

Features
  • bq2057 charge-control evaluation and development system for single- and dual-cell Li-Ion packs with coke or graphite anodes
  • Optional temperature monitoring before and during charge
  • Proprietary AutoCompTM charge-rate compensation
  • Integrated trickle-charge for conditioning deeply discharged batteries
  • Regulated charge current and voltage
  • Charge status output for LED or host-processor interface to indicate charge-in-progress, full-capacity, and fault conditions
  • Automatic battery recharge feature
  • Charge termination by minimum current
  • Direct battery connection
  • 500mA charge rate
  • High-side current sensing

Order Now
Part Number Buy from Texas Instruments or Third Party Status Ext Power Supply  

DV2057:
BQ2057 Evaluation Module for Li-Ion, linear (4.1V), one cell

$99.00(USD)

ACTIVE No 

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1363 25 Jul 2002
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 323 08 Mar 2000 606

TI Devices (1)

Part Number Name Product Family
BQ2057  Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.1V  Battery Management Products 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki