EK-EVALBOT Evaluation Kits Status: ACTIVE

EK-EVALBOT

Description/Features

Technical Documents

Support & Community

Order Now



Description

Overview

The Stellaris® LM3S9B92 EVALBOT Robotic Evaluation Board (EVALBOT) supported by StellarisWare® is a robotic evaluation platform for the Stellaris LM3S9B92 microcontroller. The board also uses a range of Texas Instruments´ analog components for motor drive, power supply, and communications functions. After a few minutes of assembly, the EVALBOT´s electronics are ready-to-run.

When roaming, three AA batteries supply power to the EVALBOT. The EVALBOT automatically selects USB power when tethered to a PC as a USB device or when debugging. Test points are provided to all key EVALBOT signals. Two 20-pin headers enable future wireless communications using standardized Texas Instruments´ low-power embedded radio modules (EM boards). Additional microcontroller signals are available on break-out pads arranged in rows adjacent to the microcontroller.

The EVALBOT has factory-installed quickstart software resident in on-chip Flash memory. For software debugging and Flash programming, an integrated In-Circuit Debug Interface (ICDI) requires only a single USB cable for debug and serial port functions.

The EVALBOT´s quickstart application provides out-of-the-box action and can be used along with other included examples as a foundation for seriously fun learning. The examples are based on the included, extensive StellarisWare library and can be modified to meet new challenges using your choice of evaluation versions of the integrated development tools.



Features
EVALBOT Evaluation Kits (EK-EVALBOT)
EKK-EVALBOT EKI-EVALBOT EKC-EVALBOT EKT-EVALBOT EKS-EVALBOT
Keil Tools IAR Tools CodeSourcery Tools Code Red Technologies Tools Code Composer Studio Tools
Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. Features a 60-day evaluation version of Code Red Technologies tools. Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE).
Learn More Learn More Learn More Learn More Learn More


Kit Overview

The evaluation kit provides a fun, hands-on mini robotic platform for learning and evaluating the Stellaris LM3S9B92 microcontroller. The EVALBOT includes the following features:

  • Evaluation board with robotic capabilities
  • Mechanical components assembled by user
  • Stellaris® LM3S9B92 microcontroller
  • MicroSD card connector
  • I2S audio codec with speaker
  • USB Host and Device connectors
  • RJ45 Ethernet connector
  • Bright 96 x 16 blue OLED display
  • On-board In-Circuit Debug Interface (ICDI)
  • Battery power (3 AA batteries) or power through USB
  • Wireless communication expansion port
  • Robot features:
    • Two DC gear-motors provide drive and steering
    • Opto-sensors detect wheel rotation with 45° resolution
    • Sensors for "bump" detection


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 424 21 Mar 2011 0
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 529 21 Mar 2011 0
PDF 89 21 Mar 2011 0
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B92  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number