Description
Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.
For kit-specific documentation and software, please refer to the individual kit links in the table below:Features
| LM3S1968 Evaluation Kits (EK-LM3S1968) | ||||
| EKK-LM3S1968 | EKI-LM3S1968 | EKC-LM3S1968 | EKT-LM3S1968 | EKS-LM3S1968 |
| Keil Tools | IAR Tools | CodeSourcery Tools | Code Red Technologies Tools | Code Composer Studio Tools |
| Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. | Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. | Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. | Features a 60-day evaluation version of Code Red Technologies tools. | Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE). |
| Learn More | Learn More | Learn More | Learn More | Learn More |
Kit Overview
Stellaris LM3S1968 Evaluation Kits provide a compact and versatile evaluation platform for LM3S1000 Series Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board. The evaluation kits contain all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly. The kits feature:
- LM3S1968 Evaluation Board
- Stellaris LM3S1968 MCU with 256K flash, 64K SRAM, 8 ADCs, and up to 52 GPIOs
- Support for battery-backed hibernate mode
- OLED graphics display with 128 x 96 pixel resolution
- User LED, navigation switches, and select pushbuttons
- Magnetic speaker
- LM3S1968 I/O available on labeled break-out pads
- Standard ARM® 20-pin JTAG debug connector with input and output modes
- USB and JTAG cables
- CD containing evaluation software tools, documentation, quickstart guide, Stellaris Peripheral Driver Library, and example source code