LM3S2965 CAN Evaluation Kits Status: ACTIVE

EK-LM3S2965

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_M3S2965

Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.

For kit-specific documentation and software, please refer to the individual kit links in the table below:

Features
LM3S2965 Evaluation Kits (EK-LM3S2965)
EKK-LM3S2965 EKI-LM3S2965 EKC-LM3S2965 EKT-LM3S2965 EKS-LM3S2965
Keil Tools IAR Tools CodeSourcery Tools Code Red Technologies Tools Code Composer Studio Tools
Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. Features a 60-day evaluation version of Code Red Technologies tools. Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE).
Learn More Learn More Learn More Learn More Learn More

Kit Overview

The Stellaris LM3S2965 CAN Evaluation Kit provides a compact and versatile evaluation platform for CAN enabled Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board. The evaluation kits contain all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly. The Stellaris LM3S2965 CAN Evaluation Kit is a fully operational CAN Network-in-a-box, with a quickstart sample application that includes a CAN network and CAN traffic, and features:

  • Simple setup: USB cable provides serial communication, debugging, and power
  • LM3S2965 CAN Evaluation Board, with:
    • 50 MHz Stellaris LM3S2965 ARM Cortex-M3-based microcontroller with integrated CAN
    • 128x64 pixel 16-shade monochromatic OLED display
    • User-programmable push buttons and LED
    • Magnetic speaker
    • Convenient reset push button and power indicator LED
    • Serial in-circuit debug interface over USB
    • Powered over USB with included USB cable
    • Break-out pads for all LM3S2965 I/O
  • LM3S2110 CAN Device Evaluation Board, with:
    • 25 MHz Stellaris LM3S2110 ARM Cortex-M3-based microcontroller with integrated CAN
    • User-programmable push buttons and LED
    • Convenient reset push button and power indicator LED
    • Serial in-circuit debug interface over USB
    • Powered over CAN with included CAN cable
    • Break-out pads for all LM3S2110 I/O
  • StellarisWare® Peripheral Driver Library, which provides a convenient, no-hassle method of initializing, programming, and controlling peripherals on Stellaris microcontrollers
  • Stellaris CD packed with:
    • Evaluation version of the software tools
    • Complete documentation: datasheets, schematics, applications notes, and programming examples
    • Quickstart guide
    • Quickstart application source code, including a fully functioning CAN network
    • StellarisWare® and example source code


Order Now
Part Number Status Price (US$)

EK-LM3S2965:
LM3S2965 Evaluation Kits

ACTIVE  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 553 06 Jan 2010 1,601
Selection Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 5910 14 Nov 2011 11,611
PDF 6983 16 Aug 2011 992
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 77 09 Feb 2010 1,055
TI Design Kits, Boards & Tools
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EKC-LM3S2965 CAN Evaluation Kit with CodeSourcery Tools  EKC-LM3S2965  Development Boards/EVMs 
EKI-LM3S2965 CAN Evaluation Kit with IAR Tools  EKI-LM3S2965  Development Boards/EVMs 
EKK-LM3S2965 CAN Evaluation Kit with Keil Tools  EKK-LM3S2965  Development Boards/EVMs 
EKT-LM3S2965 CAN Evaluation Kit with Code Red Technologies Tools  EKT-LM3S2965  Development Boards/EVMs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number