LM3S9B90 Ethernet+OTG Evaluation Kits Status: ACTIVE

EK-LM3S9B90

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S9B90

Notice

As of 1 January 2012, these kit will be superseded by the LM3S9D90 Evaluation Kits (EK-LM3S9D90) as a functionally equivalent kit.

Click here to go to the EK-LM3S9D90 page.

 

Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.

For kit-specific documentation and software, please refer to the individual kit links in the table below:

Features
LM3S9B90 Evaluation Kits (EK-LM3S9B90)
EKK-LM3S9B90 EKI-LM3S9B90 EKC-LM3S9B90 EKT-LM3S9B90 EKS-LM3S9B90
Keil Tools IAR Tools CodeSourcery Tools Code Red Technologies Tools Code Composer Studio Tools
Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. Features a 60-day evaluation version of Code Red Technologies tools. Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE).
Learn More Learn More Learn More Learn More Learn More

Kit Overview

The Stellaris® LM3S9B90 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9B90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9B90 evaluation board, and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9B90 microcontroller's simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports.

The Stellaris EK-LM3S9B90 Evaluation Board features:

  • Small form factor - just 36mm x 102mm
  • The Stellaris LM3S9B90 high-performance microcontroller with large memory
    • 32-bit ARM® Cortex-M3 core
    • 256 KB main Flash memory, 96 KB SRAM, and ROM loaded with StellarisWare® software
    • Integrated 10/100 Ethernet MAC/PHY, USB OTG, CAN, and low-power hibernation module
  • Ethernet 10/100 port with two LED indicators
  • USB 2.0 Full-Speed OTG port
  • Virtual serial communications port capability
  • Oversized board pads for GPIO access
  • Reset pushbutton and power LED
  • User pushbutton and LED
  • Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Stellaris Cortex-M3 boards


Order Now
Part Number Status Price (US$)

EK-LM3S9B90:
LM3S9B90 Ethernet+OTG Evaluation Kits

ACTIVE  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 567 19 Jul 2011 1,565
Selection Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 5910 14 Nov 2011 11,611
PDF 6983 16 Aug 2011 992
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 79 19 Jul 2011 725
TI Design Kits, Boards & Tools
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EKC-LM3S9B90 Evaluation Kit with CodeSourcery Tools  EKC-LM3S9B90  Development Boards/EVMs 
EKI-LM3S9B90 Evaluation Kit with IAR Tools  EKI-LM3S9B90  Development Boards/EVMs 
EKK-LM3S9B90 Evaluation Kit with Keil Tools  EKK-LM3S9B90  Development Boards/EVMs 
EKT-LM3S9B90 Evaluation Kit with Code Red Technologies Tools  EKT-LM3S9B90  Development Boards/EVMs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number