Description
Stellaris evaluation kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Evaluation kits focus on a single set of tools and a single Stellaris family member.
For kit-specific documentation and software, please refer to the individual kit links in the table below:Features
| LM3S9D92 Evaluation Kits (EK-LM3S9D92) | ||||
| EKK-LM3S9D92 | EKI-LM3S9D92 | EKC-LM3S9D92 | EKT-LM3S9D92 | EKS-LM3S9D92 |
| Keil Tools | IAR Tools | CodeSourcery Tools | Code Red Technologies Tools | Code Composer Studio Tools |
| Features an evaluation version of the Keil RealView Microcontroller Development Kit software tool. | Features the IAR Embedded Workbench-KickStart edition, a 32 KB-limited evaluation version of the IAR Embedded Workbench. | Features a 30-day evaluation version of CodeSourcery's SourceryG++ professional-quality GNU tool chain including optimized drivers for debug through serial wire debug. | Features a 60-day evaluation version of Code Red Technologies tools. | Features a board-locked, fully functional version of Code Composer Studio (CCStudio) Integrated Development Environment (IDE). |
| Learn More | Learn More | Learn More | Learn More | Learn More |
Kit Overview
The Stellaris® LM3S9D92 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D92 ARM® Cortex-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D92 evaluation board and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9D92 microcontroller's simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports. The kit features:
- Small form factor - just 36mm x 102mm
- The Stellaris LM3S9D92 high-performance microcontroller with large memory
- 32-bit ARM® Cortex-M3 core
- 512 KB main Flash memory, 96 KB SRAM, and ROM loaded with StellarisWare® software
- Integrated 10/100 Ethernet MAC/PHY, USB OTG, CAN, and Motion Control IP
- Ethernet 10/100 port with two LED indicators
- USB 2.0 Full-Speed OTG port
- Virtual serial communications port capability
- Oversized board pads for GPIO access
- Reset pushbutton and power LED
- User pushbutton and LED
- Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Luminary Micro boards

Cart