Description
Stellaris® LM3S1968 Evaluation Kits provide a compact and versatile evaluation platform for LM3S1000 Series Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board. The evaluation kits contain all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.
Features
The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.
Kit Features
- LM3S1968 Evaluation Board
- Stellaris LM3S1968 MCU with 256K flash, 64K SRAM, 8 ADCs, and up to 52 GPIOs
- Support for battery-backed hibernate mode
- OLED graphics display with 128 x 96 pixel resolution
- User LED, navigation switches, and select pushbuttons
- Magnetic speaker
- LM3S1968 I/O available on labeled break-out pads
- Standard ARM® 20-pin JTAG debug connector with input and output modes
- USB and JTAG cables
- Quickstart sample application runs right out of the box
- Evaluation Kit CD containing:
- Evaluation version of the software tools
- Complete documentation
- Quickstart guide and source code
- Stellaris Peripheral Driver Library and example source code
For the latest versions of Stellaris software, firmware and kit CDs, click on this link:
Third-Party Developer Software Tools
| Tool | Company | Product | Download |
| RTOS | RTOS | FreeRTOS demo for EKC-LM3Sxxxx | Download |