Description
The Stellaris® LM3S6965 Evaluation Kit provides a compact and versatile evaluation platform for Ethernet enabled Stellaris ARM® Cortex™M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.
Features
The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.
Kit Contents
- LM3S6965 CAN Evaluation Board
- Stellaris LM3S6965 microcontroller with fully integrated 10/100 (MAC+PHY) Ethernet controller
- Simple setup: USB cable provides serial communication, debugging, and power
- OLED graphics display with 128 x 64 pixel resolution and 16 shades of monochromatic color
- User LED, navigation switches, and select pushbuttons
- Magnetic speaker
- All LM3S2965 and LM3S2110 I/O available on labeled break-out pads
- Standard ARM® 20-pin JTAG debug connector with input and output modes
- MicroSD Card Slot
- Retracting Ethernet cable, USB cable, and JTAG cable
- Quickstart sample application runs with or without Ethernet (direct connection to your PC), right out of the box
- Evaluation Kit CD containing:
- Evaluation version of the software tools
- Complete Documentation
- Quickstart guide and source code
- StellarisWare® software including peripheral driver library and example source code
For latest versions of Stellaris software, firmware and kit CDs, click on this link:
Third-Party Developer Software Tools
| Tool | Company | Product | Download |
| RTOS | RTOS | FreeRTOS demo for EKC-LM3Sx965 | Download |
| TCP/IP | Interniche | NicheLite demo for EKx-LM3S6965 | Learn More |