EKC-LM3S9D90 Evaluation Kit Status: ACTIVE

EKC-LM3S9D90

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® LM3S9D90 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D90 evaluation board, and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9D90 microcontroller's simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports. Kits feature:

Features

The evaluation board uses the LM3S9D90 microcontroller which features a Hibernation module to efficiently power down the device to a low-power state during extended periods of inactivity.The LM3S9D90 microcontroller also features an external 16 MHz crystal that provides the main oscillator clock which can directly drive the ARM core clock or an internal PLL to increase the core clock up to 80 MHz. A 25 MHz crystal is used for the Ethernet clock and a 4.194304 MHz crystal is used for the real-time clock. The LM3S9D90 microcontroller also has an internal LDO voltage regulator that supplies power for internal use.

Kits feature:

  • EK-LM3S9D90 Evaluation Board (EVB)
  • In-Circuit Debug Interface Board (ICDI)
  • USB-miniB to USB-A plug cable
  • USB-ìA to USB-A receptacle cable
  • USB-ìB to USB-A plug cable
  • 10-pin ribbon cable for JTAG/SWD connection
  • 8-pin ribbon cable for power/UART connection
  • CD containing: evaluation version of the software tools, complete documentation, quickstart guide and source code, and Stellaris Peripheral Driver Library and example source code.



Order Now
Part Number Texas Instruments Status Price (US$)

EKC-LM3S9D90:
EKC-LM3S9D90 Evaluation Kit with CodeSourcery Tools


ACTIVE $99.00  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 567 20 Jul 2011 477
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 79 20 Jul 2011 226
PDF 364 20 Jul 2011 102
Support and Community

Customer Tags Help

No Tags are Available for this Part Number