Description
Overview
The Stellaris EKC-LM4F232 USB+CAN Evaluation Kit for Sourcery CodeBench Tools is a compact and versatile evaluation platform for the Stellaris LM4F232 ARM® Cortex™-M4F-based microcontroller. The evaluation kit design highlights the LM4F232 microcontroller’s integrated USB 2.0 On-the-Go/Host/Device interface, CAN, analog, and low-power capabilities.
The evaluation kit features a Stellaris microcontroller in a 144-LQFP package, a color OLED display, USB OTG connector, a microSD card slot, a coin cell battery for use with the Stellaris low-power Hibernate mode, a temperature sensor, a three-axis accelerometer for motion detection, and easy access through holes to all of the available device signals.
The kit also includes extensive source code examples, allowing you to start building C code applications quickly. Several versions of the Kit are available:
Features
The evaluation kit includes the following features:
- Uses Stellaris LM4F232H5QD with 256KB internal Flash and 144-LQFP with excellent prototyping capability
- 96×64 color OLED display providing useful output and interface options
- USB Micro-AB for prototyping USB application
- microSD card slot for data storage
- 5-mm screw terminals for attaching external sensors and other analog inputs
- Precision 3.0-V reference for accurate analog-to-digital conversion
- Temperature sensor for temperature monitoring
- 3-axis accelerometer for position sensing
- All I/O brought out to headers for easy prototyping
- Five user/navigation buttons (including select/wake) for user input
- One user LED
- 10-pin JTAG header providing standard debug interface
The evaluation kit contains everything you need to develop and run applications for Stellaris microcontrollers including:
- Stellaris EK-LM4F232 evaluation board
- On-board Stellaris In-Circuit Debug Interface (ICDI)
- Cables
- USB Mini-B cable for debug function
- USB Micro-A-plug-to-Std-A receptacle cable (connects to USB Flash drive)
- USB Micro-B-plug-to-USB-A plug cable (connects to PC as a USB device)
- USB Flash drive
- 3-V CR2032 lithium coin-cell battery
- Evaluation Kit CD containing:
- Complete documentation
- StellarisWare® Peripheral Driver Library and example source code
- Stellaris Firmware Development Package with example source code
- Quickstart application with source code
- Windows companion application for quickstart application
- Evaluation Version of Sourcery CodeBench development tools
What's Included
- Stellaris EK-LM4F232 evaluation board
- Onboard Stellaris In-Circuit Debug Interface (ICDI)
- Cables
- 3-V CR2032 lithium coin-cell battery
- Evaluation Kit CD containing:
- Complete documentation
- StellarisWare® Peripheral Driver Library and example source code
- Stellaris Firmware Development Package with example source code
- Quickstart application with source code
- Windows companion application for quickstart application
- Evaluation Version of Code Sourcery CodeBench development tools

Cart