Description
Stellaris® LM3S1968 Evaluation Kits provide a compact and versatile evaluation platform for LM3S1000 Series Stellaris ARM® Cortex-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.
Features
The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.
Kit Features
- LM3S1968 Evaluation Board
- Stellaris LM3S1968 MCU with 256K flash, 64K SRAM, 8 ADCs, and up to 52 GPIOs
- Support for battery-backed hibernate mode
- OLED graphics display with 128 x 96 pixel resolution
- User LED, navigation switches, and select pushbuttons
- Magnetic speaker
- LM3S1968 I/O available on labeled break-out pads
- Standard ARM® 20-pin JTAG debug connector with input and output modes
- USB and JTAG cables
- Quickstart sample application runs right out of the box
- Evaluation Kit CD containing:
- Evaluation version of the software tools
- Complete Documentation
- Quickstart guide and source code
- StellarisWare® software including peripheral driver library and example source code
For the latest versions of Stellaris software, click on this link:
Third-Party Developer Software Tools
| Tool | Company | Product | Download |
| RTOS | FreeRTOS demo for EKI-LM3Sxxxx | Download | |
| RTOS | CMX-RTX and CMX-MicroNet demo for IAR | Download | |
| RTOS | embOS v3.40f demo for IAR | Download | |
| Development Tool | IAR Embedded Workbench for ARM | Learn More | |
| Development Tool | IAR J-Link | Learn More | |
| Development Tool | IAR visualSTATE | Learn More |