Description
The Stellaris® LM3S2965 CAN Evaluation Kit provides a compact and versatile evaluation platform for CAN-enabled Stellaris ARM® Cortex-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.
Features
The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.
Kit Contents
- LM3S2965 CAN Evaluation Board and separate LM3S2110 CAN Device Board
- Stellaris LM3S2965 and LM3S2110 microcontrollers, each with fully integrated CAN MAC
- Fully operational CAN Network-in-a-box, with a quickstart sample application that includes a CAN network and CAN traffic
- Simple setup: USB cable provides serial communication, debugging, and power
- OLED graphics display with 128 x 64 pixel resolution and 16 shades of gray
- User LED, navigation switches, and select pushbuttons
- Magnetic speaker
- All LM3S2965 and LM3S2110 I/O available on labeled break-out pads
- Standard ARM® 20-pin JTAG debug connector with input and output modes
- CAN ribbon cable, USB cable, and JTAG cable
- Evaluation Kit CD containing:
- Evaluation version of the software tools
- Complete Documentation
- Quickstart guide and source code
- StellarisWare® software including peripheral driver library and example source code
For the latest versions of Stellaris software, firmware and kit CDs, click on this link:
Third-Party Developer Software Tools
| Tool | Company | Product | Download |
| RTOS | FreeRTOS demo for EKI-LM3Sx965 | Download | |
| RTOS | CMX-RTX evaluation | Download | |
| RTOS | μC/OS-II evaluation for EKI-LM3S2965 | Download | |
| RTOS | embOS v3.40f demo for IAR | Download | |
| Development Tool | IAR Embedded Workbench for ARM | Learn More | |
| Development Tool | IAR J-Link | Learn More | |
| Development Tool | IAR visualSTATE | Learn More |