EKI-LM3S8962 Ethernet+CAN Evaluation Kit with IAR Tools Status: ACTIVE

EKI-LM3S8962

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S8962

The Stellaris® LM3S8962 Evaluation Kit provides a compact and versatile evaluation platform for Ethernet + CAN enabled Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.

Features

The evaluation kits contain all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Features

  • LM3S8962 Evaluation Board
    • Stellaris LM3S8962 MCU with fully-integrated 10/100 embedded Ethernet controller
    • OLED graphics display with 128 x 96 pixel resolution
    • User LED, navigation switches, and select pushbuttons
    • Magnetic speaker
    • LM3S8962 I/O available on labeled break-out pads
    • Standard ARM® 20-pin JTAG debug connector with input and output modes
    • Standalone CAN device board using Stellaris LM3S2110 microcontroller
    • Ethernet cable, CAN ribbon cable, USB and JTAG cables
  • Quickstart sample application runs with or without Ethernet (direct connection to your PC), right out of the box
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo for EKI-LM3Sxxxx Download
RTOS TCP/IP CMX CMX-RTX and CMX-MicroNet demo for IAR Download
RTOS Segger embOS v3.40f demo for IAR Download
TCP/IP Interniche NicheLite demo for EKx-LM3S8962 Learn More
TCP/IP + RTOS Micro Digital Micro Digital SMX TCP/IP and RTOS evaluation for EK-LM3S8962 - users will need a password to run the SMX evaluation, which can be requested here Download
Development Tool IAR Systems IAR Embedded Workbench for ARM Learn More
Development Tool IAR Systems IAR J-Link Learn More
Development Tool IAR Systems IAR visualSTATE Learn More

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKI-LM3S8962:
EKI-LM3S8962 Ethernet+CAN Evaluation Kit with IAR Tools


ACTIVE $89.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 5031 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 607 09 Feb 2010 2,356
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 4,512
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 326 01 Jun 2010 588
PDF 332 09 Feb 2010 264
PDF 82 09 Feb 2010 1,009
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EK-LM3S8962 Firmware Development Package  SW-EK-LM3S8962  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKI-LM3S8962 with IAR Tools  EKI-LM3S8962-CD  Application Software 
Kit DVD for EKI-LM3S8962 with IAR Tools  EKI-LM3S8962-DVD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S8962  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for EKI-LM3S8962:

View All Tags