EKK-LM3S9D92 Evaluation Kit Status: ACTIVE

EKK-LM3S9D92

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® LM3S9D92 Ethernet+USB+OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D92 evaluation board and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9D92 microcontroller’s simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports.

Features

Kits feature:

  • Small form factor - just 36mm x 102mm
  • Stellaris LM3S9D92 high-performance microcontroller with large memory
    • 32-bit ARM® Cortex™-M3 core
    • 512-KB main Flash memory, 96-KB SRAM, and ROM loaded with StellarisWare® software
    • Integrated 10/100 Ethernet MAC/PHY, USB OTG, CAN, and Motion Control IP
  • Ethernet 10/100 port with two LED indicators
  • USB 2.0 Full-Speed OTG port
  • Virtual serial communications port capability
  • Oversized board pads for GPIO access
  • Reset pushbutton and power LED
  • User pushbutton and LED
  • Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Luminary Micro boards


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKK-LM3S9D92:
EKK-LM3S9D92 Evaluation Kit with Keil Tools


ACTIVE $99.00  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 579 20 Jul 2011 895
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 78 20 Jul 2011 332
PDF 362 20 Jul 2011 164
Support and Community

Customer Tags Help

No Tags are Available for this Part Number