EKS-LM3S2965 Evaluation Kit with Code Composer Studio Status: ACTIVE

EKS-LM3S2965

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_M3S2965

The Stellaris® LM3S2965 CAN Evaluation Kit provides a compact and versatile evaluation platform for CAN-enabled Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.

Features

The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Contents

  • LM3S2965 CAN Evaluation Board and separate LM3S2110 CAN Device Board
  • Stellaris LM3S2965 and LM3S2110 microcontrollers, each with fully integrated CAN MAC
  • Fully operational CAN Network-in-a-box, with a quickstart sample application that includes a CAN network and CAN traffic
  • Simple setup: USB cable provides serial communication, debugging, and power
  • OLED graphics display with 128 x 64 pixel resolution and 16 shades of gray
  • User LED, navigation switches, and select pushbuttons
  • Magnetic speaker
  • All LM3S2965 and LM3S2110 I/O available on labeled break-out pads
  • Standard ARM® 20-pin JTAG debug connector with input and output modes
  • CAN ribbon cable, USB cable, and JTAG cable
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools (Note: The fully functional license may not work with older evaluation kits)
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code
    • Click here for Code Composer Studio licensing information

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo for EKT-LM3S2965 Download
RTOS CMX Systems CMX-RTX Evaluation Download

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKS-LM3S2965:
EKS-LM3S2965 Evaluation Kit with Code Composer Studio


ACTIVE $79.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4824 18 Nov 2011
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 553 06 Jan 2010 1,283
PDF 46 28 Oct 2008 522
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 4,541
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 782 01 Jun 2010 1,086
PDF 287 09 Feb 2010 108
PDF 77 09 Feb 2010 904
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EK-LM3S2965 Firmware Development Package  SW-EK-LM3S2965  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKS-LM3S2965 Evaluation Board with Code Composer Studio  EKS-LM3S2965-CD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S2965  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number