EKS-LM3S9B90 Evaluation Kit with Code Composer Studio Status: ACTIVE

EKS-LM3S9B90

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S9B90

Notice

As of 1 January 2012, this kit will be superseded by the LM3S9D90 Evaluation Kit (EKS-LM3S9D90) as a functionally equivalent kit.

Click here to order the EKS-LM3S9D90.

 

The Stellaris® LM3S9B90 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9B90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9B90 evaluation board, and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9B90 microcontroller's simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports.

Features

The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Contents

  • EK-LM3S9B90 Evaluation Board (EVB)
  • In-Circuit Debug Interface Board (ICDI)
    • Connects to USB port on PC and to 10-pin ARM JTAG connector on the evaluation board
    • 8-pin Power/UART connector provides power and virtual comm-port to the evaluation board
  • Cables
    • USB-miniB to USB-A plug cable
    • USB-μA to USB-A receptacle cable
    • USB-μB to USB-A plug cable
    • 10-pin ribbon cable for JTAG/SWD connection
    • 8-pin ribbon cable for power/UART connection
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools (Note: The fully functional license may not work with older evaluation kits)
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code
    • Click here for Code Composer Studio licensing information

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo for LM3Sxxxx with GCC tools Download
TCP/IP Interniche The NicheStack for LM3S9B9x MCUs includes the InterNiche NicheStack TCP/IP Stack, HTTP Server, FTP Server, Telnet Server, and DHCP Client. Learn More
USB Device Micro Digital Micro Digital smxUSBD for EK-LM3S9B9x Download
USB Host Micro Digital Micro Digital smxUSBH for EK-LM3S9B9x Download
RTOS RoweBots,Inc. Unison Ultra Tiny Embedded Linux and POSIX Compatible RTOS Download Page

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKS-LM3S9B90:
EKS-LM3S9B90 Evaluation Kit with Code Composer Studio


ACTIVE $99.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 7129 30 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 567 19 Jul 2011 1,544
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 5,105
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 362 19 Jul 2011 332
PDF 79 19 Jul 2011 716
PDF 782 01 Jun 2010 1,190
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software 
EK-LM3S9B90 Firmware Development Package  SW-EK-LM3S9B90  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKS-LM3S9B90 Evaluation Kit with Code Composer Studio  EKS-LM3S9B90-CD  Application Software 
Kit DVD for EKS-LM3S9B90 Evaluation Kit with Code Composer Studio  EKS-LM3S9B90-DVD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B90  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number