EKS-LM3S9D90 Evaluation Kit Status: ACTIVE

EKS-LM3S9D90

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® LM3S9D90 Ethernet+USB-OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D90 evaluation board, and the BD-ICDI In-Circuit Debug Interface board.The evaluation board design highlights the LM3S9D90 microcontroller’s 10/100 Mbit Ethernet port, full-speed USB-OTG port, In-Circuit Debug Interface (ICDI) board, and easy connection to the GPIO ports.

Features

The evaluation board uses the LM3S9D90 microcontroller which features a Hibernation module to efficiently power down the device to a low-power state during extended periods of inactivity.The LM3S9D90 microcontroller also features an external 16 MHz crystal that provides the main oscillator clock which can directly drive the ARM core clock or an internal PLL to increase the core clock up to 80 MHz. A 25 MHz crystal is used for the Ethernet clock and a 4.194304 MHz crystal is used for the real-time clock. The LM3S9D90 microcontroller also has an internal LDO voltage regulator that supplies power for internal use.

Kits feature:

  • Stellaris LM3S9D90 high-performance microcontroller with large memory, 32-bit ARM® Cortex™-M3 core, 512 KB main Flash memory, 96 KB SRAM, and 23.7 KB ROM
  • Ethernet 10/100 port with two LED indicators
  • USB 2.0 Full-Speed OTG port
  • Virtual serial communications port capability
  • Oversized board pads for GPIO access
  • Reset pushbutton and power LED
  • User pushbutton and LED
  • Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Stellaris® boards
  • Kits Contain

  • EK-LM3S9D90 Evaluation Board (EVB)
  • BD-ICDI In-Circuit Debug Interface Board
  • USB cable, 10-pin ribbon cable for JTAG, 8-pin ribbon cable for power/UART connection
  • Evaluation Kit CD containing complete documentation, StellarisWare® Peripheral Driver Library and example source code, An evaluation version of either the Keil™ RealView® Microcontroller Development Kit (MDK-ARM), IAR Embedded Workbench® development tools, Code Sourcery GCC development tools, or Code Red Technologies Red Suite.


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKS-LM3S9D90:
EKS-LM3S9D90 Evaluation Kit with Code Composer Studio


ACTIVE $99.00  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 567 20 Jul 2011 477
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 79 20 Jul 2011 226
PDF 364 20 Jul 2011 102
Support and Community

Customer Tags Help

No Tags are Available for this Part Number