EKS-LM4F232 Evaluation Kit with Code Composer Studio Status: ACTIVE

EKS-LM4F232

Description/Features

Technical Documents

Support & Community

Order Now



Description

Overview

The Stellaris EKS-LM4F232 USB+CAN Evaluation Kit for Code Composer Studio is a compact and versatile evaluation platform for the Stellaris LM4F232 ARM® Cortex™-M4F-based microcontroller. The evaluation kit design highlights the LM4F232 microcontroller’s integrated USB 2.0 On-the-Go/Host/Device interface, CAN, analog, and low-power capabilities.

The evaluation kit features a Stellaris microcontroller in a 144-LQFP package, a color OLED display, USB OTG connector, a microSD card slot, a coin cell battery for use with the Stellaris low-power Hibernate mode, a temperature sensor, a three-axis accelerometer for motion detection, and easy access through holes to all of the available device signals.

The kit also includes extensive source code examples, allowing you to start building C code applications quickly. Several versions of the Kit are available:

Features

The evaluation kit includes the following features:

  • Uses Stellaris LM4F232H5QD with 256KB internal Flash and 144-LQFP with excellent prototyping capability
  • 96×64 color OLED display providing useful output and interface options
  • USB Micro-AB for prototyping USB application
  • microSD card slot for data storage
  • 5-mm screw terminals for attaching external sensors and other analog inputs
  • Precision 3.0-V reference for accurate analog-to-digital conversion
  • Temperature sensor for temperature monitoring
  • 3-axis accelerometer for position sensing
  • All I/O brought out to headers for easy prototyping
  • Five user/navigation buttons (including select/wake) for user input
  • One user LED
  • 10-pin JTAG header providing standard debug interface

The evaluation kit contains everything you need to develop and run applications for Stellaris microcontrollers including:

  • Stellaris EK-LM4F232 evaluation board
  • On-board Stellaris In-Circuit Debug Interface (ICDI)
  • Cables
    • USB Mini-B cable for debug function
    • USB Micro-A-plug-to-Std-A receptacle cable (connects to USB Flash drive)
    • USB Micro-B-plug-to-USB-A plug cable (connects to PC as a USB device)
    • USB Flash drive
  • 3-V CR2032 lithium coin-cell battery
  • Evaluation Kit CD containing:
    • Complete documentation
    • StellarisWare® Peripheral Driver Library and example source code
  • Stellaris Firmware Development Package with example source code
  • Quickstart application with source code
  • Windows companion application for quickstart application
  • Texas Instruments’ Code Composer Studio™ IDE

What's Included

  • Stellaris EK-LM4F232 evaluation board
  • Onboard Stellaris In-Circuit Debug Interface (ICDI)
  • Cables
  • 3-V CR2032 lithium coin-cell battery
  • Evaluation Kit CD containing:
    • Complete documentation
    • StellarisWare® Peripheral Driver Library and example source code
  • Stellaris Firmware Development Package with example source code
  • Quickstart application with source code
  • Windows companion application for quickstart application
  • Texas Instruments’ Code Composer Studio™ IDE


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

EKS-LM4F232:
EKS-LM4F232 Evaluation Kit with Code Composer Studio

$149.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 1284 12 Feb 2013 6,373
PDF 627 12 Feb 2013 4,719
PDF 656 21 Sep 2011 4,562
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 382 21 Sep 2011 410
PDF 98 07 Sep 2011 1,104
PDF 782 01 Jun 2010 1,792

Software (4)

Name Part Number Software Type
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application Software & Frameworks 
Stellaris® Schematic Part Library for Altium  LM_PARTLIBRARY_ALTIUM  Application Software & Frameworks 
Stellaris® Schematic Part Library for OrCAD  LM_PARTLIBRARY_ORCAD  Application Software & Frameworks 
Stellaris® Schematic Part Library for PADS Logic  LM_PARTLIBRARY_PADSLOGIC  Application Software & Frameworks 

Development Tools (1)

Name Part Number Tool Type
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
EK-LM4F232 Firmware Development Package  SW-EK-LM4F232  Development Kits 
Kit DVD for EKS-LM4F232 with Code Composer Studio  EKS-LM4F232-DVD  Development Kits 
EKC-LM4F232 Evaluation Kit with CodeSourcery Tools  EKC-LM4F232  Evaluation Modules & Boards 
EKI-LM4F232 Evaluation Kit with IAR Tools  EKI-LM4F232  Evaluation Modules & Boards 
EKK-LM4F232 Evaluation Kit with Keil Tools  EKK-LM4F232  Evaluation Modules & Boards 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number