EKT-EVALBOT Evaluation Kit with Code Red Technologies Tools Status: ACTIVE

EKT-EVALBOT

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® LM3S9B92 EVALBOT Robotic Evaluation Board (EVALBOT) supported by StellarisWare® and for use with Code Red Technology Tools, is a robotic evaluation platform for the Stellaris LM3S9B92 microcontroller. The board also uses a range of Texas Instruments´ analog components for motor drive, power supply, and communications functions. After a few minutes of assembly, the EVALBOT´s electronics are ready-to-run.

When roaming, three AA batteries supply power to the EVALBOT. The EVALBOT automatically selects USB power when tethered to a PC as a USB device or when debugging. Test points are provided to all key EVALBOT signals. Two 20-pin headers enable future wireless communications using standardized Texas Instruments´ low-power embedded radio modules (EM boards). Additional microcontroller signals are available on break-out pads arranged in rows adjacent to the microcontroller.

The EVALBOT has factory-installed quickstart software resident in on-chip Flash memory. For software debugging and Flash programming, an integrated In-Circuit Debug Interface (ICDI) requires only a single USB cable for debug and serial port functions.

The EVALBOT´s quickstart application provides out-of-the-box action and can be used along with other included examples as a foundation for seriously fun learning. The examples are based on the included, extensive StellarisWare library and can be modified to meet new challenges using your choice of evaluation versions of the integrated development tools.

Features

The evaluation kit provides a fun, hands-on mini robotic platform for learning and evaluating the Stellaris LM3S9B92 microcontroller. The EVALBOT includes the following features:

  • Evaluation board with robotic capabilities
  • Mechanical components assembled by user
  • Stellaris® LM3S9B92 microcontroller
  • MicroSD card connector
  • I2S audio codec with speaker
  • USB Host and Device connectors
  • RJ45 Ethernet connector
  • Bright 96 x 16 blue OLED display
  • On-board In-Circuit Debug Interface (ICDI)
  • Battery power (3 AA batteries) or power through USB
  • Wireless communication expansion port
  • Robot features:
    • Two DC gear-motors provide drive and steering
    • Opto-sensors detect wheel rotation with 45° resolution
    • Sensors for "bump" detection

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKT-EVALBOT:
EKT-EVALBOT Evaluation Kit with Code Red Technologies Tools


ACTIVE $149.00  
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 424 21 Mar 2011 2,390
PDF 421 06 Jan 2010 1,571
More Literature (5)
Title Abstract Type Size (KB) Date Views
PDF 529 21 Mar 2011 412
PDF 89 21 Mar 2011 831
PDF 627 01 Jun 2010 365
PDF 287 09 Feb 2010 275
PDF 85 09 Feb 2010 690
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EKC-EVALBOT Evaluation Kit with CodeSourcery Tools  EKC-EVALBOT  Development Boards/EVMs 
EKI-EVALBOT Evaluation Kit with IAR Tools  EKI-EVALBOT  Development Boards/EVMs 
EKK-EVALBOT Evaluation Kit with Keil Tools  EKK-EVALBOT  Development Boards/EVMs 
EKS-EVALBOT Evaluation Kit with Code Composer Studio  EKS-EVALBOT  Development Boards/EVMs 
Micrium’s μC/OS-III: The Real-Time Kernel  EKB-UCOS3-BOOK  Development Boards/EVMs 
Stellaris® Robotic Evaluation Board and Book  EKB-UCOS3-BNDL  Development Boards/EVMs 
Stellaris® Robotic Evaluation Board for use with Micrium’s μC/OS-III  EKB-UCOS3-EVM  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Kit CD for EKT-EVALBOT-CD with Code Red Technologies Tools  EKT-EVALBOT-CD  Application Software 
SW-EK-EVALBOT Firmware Development Package  SW-EK-EVALBOT  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B92  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number