EKT-LM3S1968 Evaluation Kit with Code Red Technologies Tools Status: ACTIVE

EKT-LM3S1968

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S1968

Stellaris® LM3S1968 Evaluation Kits provide a compact and versatile evaluation platform for LM3S1000 Series Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board. The evaluation kits contain all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Features

The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Features

  • LM3S1968 Evaluation Board
    • Stellaris LM3S1968 MCU with 256K flash, 64K SRAM, 8 ADCs, and up to 52 GPIOs
    • Support for battery-backed hibernate mode
    • OLED graphics display with 128 x 96 pixel resolution
    • User LED, navigation switches, and select pushbuttons
    • Magnetic speaker
    • LM3S1968 I/O available on labeled break-out pads
    • Standard ARM® 20-pin JTAG debug connector with input and output modes
    • USB and JTAG cables
  • Quickstart sample application runs right out of the box
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools (Note: The fully functional license may not work with older evaluation kits)
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo for EKT-LM3Sxxxx Download

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKT-LM3S1968:
EKT-LM3S1968 Evaluation Kit with Code Red Technologies Tools


ACTIVE $59.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4525 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 421 06 Jan 2010 1,578
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 4,541
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 627 01 Jun 2010 369
PDF 287 09 Feb 2010 270
PDF 85 09 Feb 2010 694
TI Software
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EK-LM3S1968 Firmware Development Package  SW-EK-LM3S1968  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKT-LM3S1968 with Code Red Technologies Tools  EKT-LM3S1968-CD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number