EKT-LM3S3748 USB H/D Evaluation Kit with Code Red Technologies Tools Status: ACTIVE

EKT-LM3S3748

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S3748

The Stellaris® LM3S3748 Evaluation Board (EVB) is a compact and versatile evaluation platform for the Stellaris LM3S3748 ARM® Cortex™-M3-based microcontroller. The evaluation board design highlights the LM3S3748 microcontroller's key features including a USB 2.0 full-speed (12 Mbps) Host/Device controller, Analog-to-Digital Converter (ADC), and serial interfaces.

Features

The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Contents

  • 50-MHz Stellaris LM3S3748 microcontroller with 128 K flash and 64 K SRAM
  • 2-channel oscilloscope quickstart application
  • USB Host and Device connectors
  • Bus-powered or self-powered USB Device support
  • Simple setup: USB cable provides serial communication, debugging, and power
  • Color LCD graphics display with 128 x 128 pixel resolution
  • User LED and navigation switch with press-to-select functionality
  • 8Ω magnetic speaker with amplifier
  • microSD card slot
  • USB interface for debugging and power supply
  • DC jack for optional 5 V power supply
  • Standard ARM® 20-pin JTAG/SWD debug connector with input and output modes
  • LM3S3748 microcontroller I/O available on labeled break-out pads
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools (Note: The fully functional license may not work with older evaluation kits)
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo Download
USB Device Micro Digital Micro Digital smxUSBD for EK-LM3S3748 Download
USB Host and File System Micro Digital Micro Digital smxUSBH for EK-LM3S3748 Download

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKT-LM3S3748:
EKT-LM3S3748 USB H/D Evaluation Kit with Code Red Technologies Tools


ACTIVE $109.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4750 10 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 654 06 Jan 2010 1,950
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 5,109
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 627 01 Jun 2010 604
PDF 712 09 Feb 2010 361
PDF 88 09 Feb 2010 1,037
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software 
EK-LM3S3748 Firmware Development Package  SW-EK-LM3S3748  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKT-LM3S3748 with Code Red Technologies Tools  EKT-LM3S3748-CD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S3748  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number