EKT-LM3S6965 Ethernet Evaluation Kit with Code Red Technologies Tools Status: ACTIVE

EKT-LM3S6965

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View EK_LM3S6965

The Stellaris® LM3S6965 Evaluation Kit provides a compact and versatile evaluation platform for Ethernet enabled Stellaris ARM® Cortex™M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board.

Features

The evaluation kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly.

Kit Contents

  • LM3S6965 CAN Evaluation Board
    • Stellaris LM3S6965 microcontroller with fully integrated 10/100 (MAC+PHY) Ethernet controller
    • Simple setup: USB cable provides serial communication, debugging, and power
    • OLED graphics display with 128 x 64 pixel resolution and 16 shades of monochromatic color
    • User LED, navigation switches, and select pushbuttons
    • Magnetic speaker
    • All LM3S2965 and LM3S2110 I/O available on labeled break-out pads
    • Standard ARM® 20-pin JTAG debug connector with input and output modes
    • MicroSD Card Slot
    • Retracting Ethernet cable, USB cable, and JTAG cable
  • Quickstart sample application runs with or without Ethernet (direct connection to your PC), right out of the box
  • Evaluation Kit CD containing:
    • Evaluation version of the software tools (Note: The fully functional license may not work with older evaluation kits)
    • Complete Documentation
    • Quickstart guide and source code
    • StellarisWare® software including peripheral driver library and example source code

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:


New Document

Third-Party Developer Software Tools

Tool Company Product Download
RTOS FreeRTOS.org™ FreeRTOS demo for EKT-LM3Sx965 Download
TCP/IP Interniche NicheLite demo for EKx-LM3S6965 Learn More

Hardware Tools

Tool Company Product Download
WLAN Module WhizNets Inc. WLAN Whiz-FI-SPI Module supporting the EK-LM3S6965 Learn More

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

EKT-LM3S6965:
EKT-LM3S6965 Ethernet Evaluation Kit with Code Red Technologies Tools


ACTIVE $69.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4800 18 Nov 2011
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 419 06 Jan 2010 0
PDF 46 28 Oct 2008 0
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 0
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 627 01 Jun 2010 0
PDF 330 09 Feb 2010 0
PDF 76 09 Feb 2010 0
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
EK-LM3S2965 Firmware Development Package  SW-EK-LM3S2965  Application Software 
EK-LM3S2965 Rev A Firmware Development Package  SW-EK-LM3S2965_REVA  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for EKT-LM3S6965 with Code Red Technologies Tools  EKT-LM3S6965-CD  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S6965  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number