Description
The Stellaris® LM3S9D92 Ethernet+USB+OTG Evaluation Kit provides a low-cost evaluation platform for the LM3S9D90 ARM® Cortex™-M3-based microcontroller. The kit includes two boards: the EK-LM3S9D92 evaluation board and an In-Circuit Debug Interface (ICDI) board. The evaluation board features a simple, streamlined design for 32-bit Stellaris-based application with industrial connectivity, highlighting the Stellaris LM3S9D92 microcontroller’s simultaneous integrated 10/100 Ethernet MAC/PHY, full-speed USB-OTG interfaces, and convenient connection to the MCU's GPIO ports.
Features
Kits feature:
- Small form factor - just 36mm x 102mm
- Stellaris LM3S9D92 high-performance microcontroller with large memory
- 32-bit ARM® Cortex™-M3 core
- 512-KB main Flash memory, 96-KB SRAM, and ROM loaded with StellarisWare® software
- Integrated 10/100 Ethernet MAC/PHY, USB OTG, CAN, and Motion Control IP
- Ethernet 10/100 port with two LED indicators
- USB 2.0 Full-Speed OTG port
- Virtual serial communications port capability
- Oversized board pads for GPIO access
- Reset pushbutton and power LED
- User pushbutton and LED
- Detachable In-Circuit Debug Interface (ICDI) board can be used for programming and debugging other Luminary Micro boards