CC430F5137 Wireless Development Tool Status: ACTIVE

EM430F5137RF900

Description/Features

Technical Documents

Support & Community

Order Now



Description

The EM430F5137RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated 48-pin CC430F5137IRGZ RF System-on-chip. Projects may be developed and instantly deployed using the included batteries.

Note: this current version (v3.2) of the tool supports 868/915 MHz operation only.

The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 200-ksps 12-bit ADC and an AES hardware security module) with the CC1101 multi-channel RF transceiver designed for low-power wireless applications.

The EM430F5137RF900 development board supports code development for the CC430F513x parts (48-pin QFN (RGZ) package). It also supports software development for the CC430F613x and CC430F612x flash parts (with LCD display).

The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box.

Disclaimers

  • The EM430F5137RF900 is subject to export control regulations and restrictions
  • Please review the relevant datasheet and errata sheet for the CC430F5137 silicon prior to use

A separate debugging and programming interface is required to work with the EM430F5137RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • 2 CC430 wireless target boards
  • 2 868/915 MHz Antennas
  • 2 CC430F5137
    • 32KB Flash
    • 4KB RAM
    • AES-128 hardware encryption module
    • Comparator_B
    • 1 USCI (UART, 2xSPI, I2C, IrDA)
    • 12-bit ADC, 200 ksps
  • 2 LEDs / CC430 wireless target board
  • 2 pushbuttons / CC430 wireless target board
  • 18 4x2 pin headers
  • 2 AAA battery packs with 2-wire power connectors
  • SimpliciTI low power network stack
  • IAR Kickstart and Code Composer Essentials v3 Core Edition which include an assembler, linker, source-level debugger and limited C-compiler
  • Full documentation

Order Now
Part Number Buy from Texas Instruments Status Current Version   Version Date  

EM430F5137RF900:
CC430F5137 Wireless Development Tool

$149.00(US$)


ACTIVE v3.2   Nov, 2009  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 7001 15 Apr 2013 43,604
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 1420 28 Apr 2010 591

Software (1)


Development Tools (4)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

TI Devices (5)

Part Number Name Product Family
CC1101  Low-Power Sub-1GHz RF Transceiver  Mesh and IP Networks 
CC430F5133  16-Bit Ultra-Low-Power MCU, 8KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  MSP430 Ultra-Low Power 16-bit MCUs 
CC430F5135  16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  MSP430 Ultra-Low Power 16-bit MCUs 
CC430F5137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  MSP430 Ultra-Low Power 16-bit MCUs 
CC430F6137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
RF Software & Tools, EZ430 Development Tools, MSP430 Tools, CC430, MSP430 15 Apr 2013 12:00 AM 801,544
Debugging & Programming Interfaces - MSP430, JTAG & Spy-Bi-Wire - MSP430, MSP430 Tools, MSP430 02 May 2013 12:00 AM 71,352
MSP430, MSP430 Tools, IAR Embedded Workbench 27 Mar 2013 12:00 AM 155,573
Open Source, MSP430, MSP430 Tools 04 May 2013 12:00 AM 56,159
MSP430, MSP430 Tools 23 May 2011 12:00 AM 49,675

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number