Key Document
- MSP430(tm) Hardware Tools User's Guide (Rev. H)
(PDF 6858 KB)
19 Dec 2011
Description
The EM430F6137RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated MSP430F6137IRGC RF System-on-chip. Projects may be developed and instantly deployed using the included batteries.
Note: the current version (v3.1) of the tool supports 868/915 MHz operation only.
The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 200-ksps 12-bit ADC, AES hardware security module and a 96 segment LCD driver) with theCC1101 multi-channel RF transceiver designed for low-power wireless applications.
The EM430F6137RF900 development board supports all CC430F613x and CC430F612x flash parts in the 64-pin QFN (RGC) package. It also supports software development for the CC430F513x parts (48-pin QFN (RGZ) package).
The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box
Disclaimers- The EM430F6137RF900 v3.1 is not currently designed to pass regulatory radiation/emission tests
- The EM430F6137RF900 is currently shipped with MSP430F6137IRGC
- The EM430F6137RF900 is subject to export control regulations and restrictions
- Please review the relevant datasheet and errata sheet for the MSP430F6137IRGC silicon prior to use
A separate debugging and programming interface is required to work with the EM430F6137RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with the EM430F6137RF900 (FET430F6137RF900).
Features
- 2 CC430 wireless target boards
- 2 868/915 MHz Antennas
- 2 XCC430F6137
- 32KB Flash
- 4KB RAM
- AES-128 hardware encryption module
- Comparator_B
- 96 segment LCD Driver
- 1 USCI (UART, 2xSPI, I2C, IrDA)
- 12-bit ADC, 200 ksps
- 2 LEDs / CC430 wireless target board
- 2 pushbuttons / CC430 wireless target board
- 18 4x2 pin headers
- 2 AAA battery packs with 2-wire power connectors
- SimpliciTI, low power network stack onwww.ti.com/corp/docs/landing/simpliciTI/index.htm
- IAR Kickstart and Code Compose Essentials v3 Core Edition which include an assembler, linker, source-level debugger and limited C-compiler
- Full documentation
Order Now
| Part Number | Texas Instruments | Status | Price (US$) | Host | OS | Current Version | Version Date |
EM430F6137RF900:
|
|
ACTIVE | $149.00 | N/A | N/A | v3.1 | 21 APR 2009 |
Technical Documents
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 125 | 18 May 2012 | 0 | |||
| 445 | 28 May 2010 | 0 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 6858 | 19 Dec 2011 | 0 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 942 | 17 Jan 2012 | 0 | |||
| 103 | 30 Sep 2011 | 0 | |||
| ZIP | 2038 | 28 Apr 2010 | 0 |
Related Products
| Name | Part Number | Tool Type |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Development Boards/EVMs |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | Third Party Development Environments |
| Name | Part Number | Software Type |
| SmartRF Studio | SMARTRFTM-STUDIO | Software Tools |
|
||
|
||
| Part Number | Name | Product Family | |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Mesh and IP Networks | |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP43016-bit Ultra-Low Power MCUs | |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver | MSP43016-bit Ultra-Low Power MCUs | |
Support and Community
Wikis
processors.wiki.ti.com
| Topics | Category | Last modified | Views |
| LaunchPad, MSP430 Tools, MSP430 | 20 Apr 2012 12:00 AM | 984,976 | |
| EZ430 Development Tools, RF Software & Tools, MSP430 Tools, CC430, MSP430 | 16 May 2012 12:00 AM | 618,348 | |
| JTAG & Spy-Bi-Wire - MSP430, Debugging & Programming Interfaces - MSP430, MSP430 Tools, MSP430 | 05 Apr 2012 12:00 AM | 111,929 | |
| MSP430 Tools, IAR Embedded Workbench, MSP430 | 20 Dec 2011 12:00 AM | 85,614 | |
| MSP430, MSP430 Tools, IAR Embedded Workbench | 12 Apr 2012 12:00 AM | 48,805 |
Customer Tags
Most Popular Tags for EM430F6137RF900:
- cc430 em (1)
- em430-kit (1)
- wireless kit (1)