Three-Phase Energy Metering EVM - MSP430F47197

(ACTIVE) EVM430-F47197

Description & Features

Technical Documents

Support & Community

Order Now



Description

This EVM430-F47197 is a three-phase electricity meter evaluation board based on the MSP430F47197, metrology system-on-chip (SOC). The MSP430F47197 offers 7 sigma-delta converters that allow measurement of 3 phases with anti-tamper. The 160-segment LCD displays energy, voltage, current and more for all 3 phases.

Features
  • Better than 0.1% accuracy (PF-1, room temp, 2400:1)
  • Simultaneous V1,2,3 and I1,2,3 measurements
  • Differential analog inputs
  • 7th A/D converter for anti-tamper or temperature/humidity measurement
  • Up to 120kB flash and 8kB RAM
  • 160 segment LCD display with contrast control
  • Timer board with RTC feature


Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status RoHS  

EVM430-F47197:
Three-Phase Energy Metering EVM - MSP430F47197

$99.00(US$)


Pricing may vary.



ACTIVE Yes  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   24 Mar 2008 1,981
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1498 16 Sep 2013 488
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 738 05 Oct 2012 4,350

Software (6)

Name Part Number Software Type
MSP430 Energy Library  MSP430-ENERGY-LIBRARY  Application Software & Frameworks 
ULP (Ultra-Low Power) Advisor  ULPADVISOR  Application Software & Frameworks 
Advanced Encryption Standard  AES-128  Software Codecs 
Data Encryption Standard  DES_102612  Software Codecs 
Secure Hash Standard  SAH-256  Software Codecs 
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430  CCSTUDIO-MSP430  SW Development Tools, IDEs, Compilers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
EVM430-F6736 - MSP430F6736 EVM for Metering  EVM430-F6736  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
MSP430F47197  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number