EVM430-FE4272

(ACTIVE) EVM430-FE4272

Description & Features

Technical Documents

Support & Community

Order Now



Description

This EVM430-FE4272 is a single-phase electricity meter evaluation board based on the MSP430FE4272, metrology system-on-chip (SOC). The MSP430FE4272 offers 3 sigma-delta converters that allow measurement of single-phase with anti-tamper. The 128-segment LCD displays energy, voltage, current and more for all single phase.

Features
  • 3rd A/D converter(sigma-delta) for anti-tamper
  • Up to 32Kb+256B flash and 1kB RAM
  • 128 segments LCD display with contrast control
  • Timer board with RTC feature


Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Status RoHS  

EVM430-FE4272:
Single-Phase Energy Metering EVM - MSP430FE4272

$249.00(US$)


ACTIVE Yes  
Technical Documents
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1498 16 Sep 2013 488

Software (6)

Name Part Number Software Type
MSP430 Energy Library  MSP430-ENERGY-LIBRARY  Application Software & Frameworks 
ULP (Ultra-Low Power) Advisor  ULPADVISOR  Application Software & Frameworks 
Advanced Encryption Standard  AES-128  Software Codecs 
Data Encryption Standard  DES_102612  Software Codecs 
Secure Hash Standard  SAH-256  Software Codecs 
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430  CCSTUDIO-MSP430  SW Development Tools, IDEs, Compilers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
EVM430-F6736 - MSP430F6736 EVM for Metering  EVM430-F6736  Evaluation Modules & Boards 
Single-Phase Energy Metering EVM - MSP430FE427A  EVM430-FE427A  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
MSP430FE425A  16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FE4272  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FE427A  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number