Single-Phase Energy Metering EVM - MSP430FE427A
(ACTIVE) EVM430-FE427A
Description
This EVM430-FE427A is a single-phase electricity meter evaluation board based on the MSP430FE427A, metrology system-on-chip (SOC). The MSP430FE427A offers 2 sigma-delta converters that allow measurement of single-phase. The 128-segment LCD displays energy, voltage, current and more for all single phase.
Features
- 2nd A/D converter(sigma-delta)
- Up to 32Kb+256B flash and 1kB RAM
- 128 segments LCD display with contrast control
- Timer board with RTC feature
Start developing on the MSP430 platform quickly and easily
Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Cart