FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module

(ACTIVE) FDC1004EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The FDC1004EVM evaluation kit is a plug and play system to test and evaluate the FDC1004, 4-Channels capacitive to digital converter. The EVM is a breakable PCB which consists of 3 sections. The first section is a USB to I2C converter based on MSP430F5528 microcontroller, the second section contains the FDC1004 and the third section is based on a touch less sensor (to demonstrate the sensitivity of the HDC1004) . The third section can be removed and replace with customized sensors according to the requirements of the applications. The FDC1004EVM does not need additional hardware, calibration nor does it require any software programming - only the FDC1004EVM GUI has to be installed. The software is able to configure the FDC1004’s registers, display on four graphs (one for each measurement) the capacitive values and export data in CSV format.

Features
  • Plug & Play
  • Ready to be connected to customized sensors
  • Measurements data logger


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

FDC1004EVM:
4-Channel Capacitive to Digital Converter Evaluation Module

$29.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1537 09 Apr 2015
PDF 1525 06 Oct 2014
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3351 20 Oct 2016 1,540
PDF 475 29 Aug 2014 1,540
PDF 607 27 Jun 2014 217
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 2098 02 May 2017 367

Software (2)

TI Devices (1)

Part Number Name Product Family
FDC1004  4 Channel Capacitance to Digital Converter for Capacitive Sensing (Cap Sensing) Solutions  Capacitive Sensing 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs