Gas Sensor Platform with Bluetooth Low Energy

(ACTIVE) GASSENSOREVM

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The Gas Sensor Platform with Bluetooth low-energy (BLE) is intended as a reference design that customers can use to develop end-products for consumer and industrial applications to monitor gases like carbon monoxide (CO), oxygen (O2), ammonia, fluorine, chlorine dioxide and others. BLE adds a wireless feature to the platform that enables seamless connectivity to an iPhone® or an iPad®. Customers can easily replace the targeted gas sensor based on their application, while keeping the same analog frontend (AFE) and BLE design. The system runs on a CR2032 coin-cell battery. AFE from TI — LMP91000 — interfaces directly with the electrochemical cell. The LMP91000 interfaces with CC2541, which is a BLE system on a chip from TI. An iOS application running on an iPhone 4S® and newer generations or an iPad 3® and newer generations lets customers interface with this reference platform. Customers can use and customize the iOS application, the hardware files and firmware source code of CC2541, which TI provides as an open source. The Gas Sensor Platform with BLE provides customers with a low-power, configurable AFE and the option to integrate wireless features in gas-sensing applications. This platform helps customers access the market faster and helps differentiate from performance, power, and feature sets.

Target Applications

  • Mining
  • Healthcare facilities
  • Industrial processes and controls
  • Building Technology and Comfort
  • Household CO sensing
Features

  • 3 lead electrochemical gas sensing: CO, Ammonia, Fluorine etc.
  • 2 lead galvanic cell gas sensing: O2
  • Bluetooth Low Energy radio and a 8051 micro controller core within CC2541 provides interactivity with a smartphone/tablet
  • Adjustable cell bias and TIA of LMP9100 along with low power and accuracy provide flexibility, performance and low power solution
  • Coin cell operation
  • Firmware and application software provided as open source to enable quick time to market for customers

Compliance Certifications

The platform complies with the below standards:

  • EN 300 328
  • FCC 15.247
  • ICC RSS-2110
  • EN 301 489-17

FCC and IC Regulatory Compliance:

  • FCC - Federal Communications Commission Part 15, Class A
  • IC - Industry Canada ICES-003 Class A


Note
  • Electrochemical cell and CR2032 battery are not included
  • Recommended O2 sensor: Alphasense A2 series


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

GASSENSOREVM:
Gas Sensor Platform with Bluetooth Low Energy

$199.00(US$)


ACTIVE Yes   Yes   Yes   NA   Yes   Yes   Yes   No   No   No  

GASSENSORAPP:
TI Gas Sensor iOS Mobile App

Free


ACTIVE                    
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 13831 09 Aug 2013 1,501
More Literature (8)
Title Abstract Type Size (KB) Date Views
ZIP 188 09 Aug 2013 156
ZIP 387 09 Aug 2013 155
ZIP 5449 09 Aug 2013 141
ZIP 2895 09 Aug 2013 156
ZIP 364 09 Aug 2013 174
ZIP 461 09 Aug 2013 159
ZIP 176 09 Aug 2013 176
ZIP 619 09 Aug 2013 179

Software (2)


TI Devices (4)

Part Number Name Product Family
CC2541  2.4-GHz Bluetooth® low energy and Proprietary System-on-Chip   Wireless Connectivity 
LM4120  Precision Micropower Low Dropout Voltage Reference  Voltage Reference 
LMP91000  Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications  Analog Front End (AFE) 
TPS61220  Low Input Voltage, 0.7V Boost Converter with 5.5μA Quiescent Current  Converter (Integrated Switch) 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support