Wireless Universal Gas Sensing Platform Reference Solution Status: ACTIVE

GASSENSORNODE-REF

Description/Features

Technical Documents

Support & Community

Order Now



Description

Physical phenomena are increasingly being monitored by wireless sensor networks (WSN), to alert the end-user or end-equipment of abnormal environmental conditions, including temperature, air or water quality. With the rising need for power-efficient signal processing and communication for industrial medical, and consumer applications, there is a demand for smaller-scaled WSNs at lower cost.

Texas Instruments’ Wireless Universal Gas Sensing Platform is a reference design that is highly flexible, supporting a variety of electrochemical gas sensors with a configurable interface for Bluetooth® Low Energy, Zigbee RF4CE, 6LoWPAN or ANT. This complete solution combines TI technologies to provide the smallest size, lowest power, lowest cost, and most flexible gas sensing solution.

Features
  • Highly flexible:
    • Supports a wide variety of electrochemical gas sensors, including CO2, H2S, CO and O2
    • Configurable interface to support Bluetooth® Low Energy, Zigbee RF4CE, 6LoWPAN or ANT
  • Ultra-low power solution:
    • 40uA max total power consumption
    • Up to 6-month operation on a single 3V coin cell battery
  • Complete small form factor solution: 7mm x 15mm total component area
  • Integrated sensor diagnostics enable system health checks
  • EMI-hardened solution

Order Now
Part Number Status

GASSENSORNODE-REF:
Wireless Universal Gas Sensing Platform Reference Solution

ACTIVE
Technical Documents
More Literature (3)
Title Abstract Type Size (KB) Date Views
ZIP 3800 04 Jan 2013 447
ZIP 3336 04 Jan 2013 366
ZIP 50 04 Jan 2013 327

Software (2)


TI Devices (4)

Part Number Name Product Family
CC2541  2.4-GHz Bluetooth® low energy and Proprietary System-on-Chip   Personal Area Networks 
LM4120  Precision Micropower Low Dropout Voltage Reference  Voltage Reference 
LMP91000  Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications  Analog Front End (AFE) 
TPS61220  Low Input Voltage, 0.7V Boost Converter with 5.5μA Quiescent Current  Converter (Integrated Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support